Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Asfora
Schneider Electric EPH4101121 Image
Discontinued

EPH4101121

Schneider Electric EPH4101121 Image
Discontinued
EPH4101121

Asfora - single telephone outlet - RJ11 - 4 contacts - white

Show more characteristics
EPH4101121  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Asfora
    product or component type
    Telephone socket
    device presentation
    Complete product
    telephone socket type
    RJ11 (4 contacts)
    cover frame colour tint
    White
    type of packing
    Flow-pack
    Complementary
    wiring device mounting
    Flush
    socket number
    1
    colour tint
    White
    connections - terminals
    Screw terminals
    cable stiffness
    Rigid
    Flexible
    material
    ABS (acrylonitrile butadiene-styrene): central plate
    ABS (acrylonitrile butadiene-styrene): cover frame
    surface finish
    Glossy
    conductor material
    Copper
    fixing mode
    Claws51…80 mm
    height
    83 mm
    width
    83 mm
    depth
    38 mm
    projecting depth
    9 mm
    net weight
    0.061 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Asfora - single telephone outlet - RJ11 - 4 contacts - white
    Description
    Asfora - single telephone outlet - RJ11 - 4 contacts - white
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Asfora - single telephone outlet - RJ11 - 4 contacts - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Asfora - single telephone outlet - RJ11 - 4 contacts - white
    Description
    Asfora - single telephone outlet - RJ11 - 4 contacts - white
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Asfora - single telephone outlet - RJ11 - 4 contacts - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /