Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Asfora
Schneider Electric EPH4900121 Image

EPH4900121

Schneider Electric EPH4900121 Image
EPH4900121

Asfora - data socket - RJ45 cat.5e UTP and RJ12 white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Asfora
    product or component type
    Data socket
    device presentation
    Complete product
    telephone socket type
    RJ12
    data socket type
    RJ45 - category 5e
    colour tint
    White
    type of packing
    Flow-pack
    Complementary
    wiring device mounting
    Flush
    socket number
    2
    connections - terminals
    IDC: RJ45
    IDC: RJ12
    cable stiffness
    Rigid
    material
    ABS (acrylonitrile butadiene-styrene)
    surface finish
    Glossy
    conductor material
    Copper
    fixing mode
    Claws51…80 mm
    height
    83 mm
    width
    83 mm
    depth
    36 mm
    projecting depth
    9 mm
    net weight
    0.097 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Asfora - Catalog 2019 (Version 3.1)
    Description
    Asfora makes life easier: Light and comfort - Connectivity - Protection - New IP44 gaskets.Quick and easy to install: New generation of inserts for switches and single socket outlets - Smaller and more compact inserts - Improved fixing frame and claws - Clear connection diagram, improved wire inlets for switches, and better shaped release levers for screwless switches.
    Size pdf
    Size 9.6 MB
    Date 5/29/19
    Description
    Asfora makes life easier: Light and comfort - Connectivity - Protection - New IP44 gaskets.Quick and easy to install: New generation of inserts for switches and single socket outlets - Smaller and more compact inserts - Improved fixing frame and claws - Clear connection diagram, improved wire inlets for switches, and better shaped release levers for screwless switches.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 226.6 KB
    Date 9/25/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Asfora - data socket - RJ45 cat.5e UTP and RJ12 white
    Description
    Asfora - data socket - RJ45 cat.5e UTP and RJ12 white
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Asfora - data socket - RJ45 cat.5e UTP and RJ12 white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Asfora - data socket - RJ45 cat.5e UTP and RJ12 white
    Description
    Asfora - data socket - RJ45 cat.5e UTP and RJ12 white
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Asfora - data socket - RJ45 cat.5e UTP and RJ12 white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Asfora - data socket - RJ45 cat.5e UTP and RJ12 white
    Description
    Asfora - data socket - RJ45 cat.5e UTP and RJ12 white
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Asfora - data socket - RJ45 cat.5e UTP and RJ12 white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /