Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Asfora
Schneider Electric EPH5800371 Image

EPH5800371

Green premium brand logo
Schneider Electric EPH5800371 Image
EPH5800371
Green premium brand logo

Horizontal 3-gang frame, anthracite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Asfora
    product or component type
    Cover frame
    colour tint
    Anthracite
    type of packing
    Flow-pack
    Complementary
    number of gangs
    3 gangs horizontal
    material
    ABS (acrylonitrile butadiene-styrene): cover frame
    surface finish
    Glossy
    Environment
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    29.2 g
    Package 1 Height
    0.9 cm
    Package 1 width
    8.2 cm
    Package 1 Length
    22.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    15
    Package 2 Weight
    517.005 g
    Package 2 Height
    9.5 cm
    Package 2 width
    18.5 cm
    Package 2 Length
    27.5 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    90
    Package 3 Weight
    3.46 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • German1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Asfora - Catalog 2019 (Version 4.0)
    Description
    Asfora makes life easier: Light and comfort - Connectivity - Protection - New IP44 gaskets.Quick and easy to install: New generation of inserts for switches and single socket outlets - Smaller and more compact inserts - Improved fixing frame and claws - Clear connection diagram, improved wire inlets for switches, and better shaped release levers for screwless switches.
    prp.document.label.format pdf
    Size 9.6 MB
    Date 7/7/20
    Description
    Asfora makes life easier: Light and comfort - Connectivity - Protection - New IP44 gaskets.Quick and easy to install: New generation of inserts for switches and single socket outlets - Smaller and more compact inserts - Improved fixing frame and claws - Clear connection diagram, improved wire inlets for switches, and better shaped release levers for screwless switches.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 462.3 KB
    Date 6/29/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EPH5800371 : EPH5800371_ROHS_CHINA_DECLARATION
    Description
    EPH5800371_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    EPH5800371_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EPH5800371 : EPH5800371_ROHS_DECLARATION
    Description
    EPH5800371_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    EPH5800371_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EPH5800371 : EPH5800371_REACH_DECLARATION
    Description
    EPH5800371_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    EPH5800371_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.