Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultra
Schneider Electric ETK10134E Image

ETK10134E

Green premium brand logo
Schneider Electric ETK10134E Image
ETK10134E
Green premium brand logo

Ultra - installation trunking - 101 x 34 mm - plastic - white - 2 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Installation trunking
    colour tint
    White (RAL 9010)
    quantity per set
    24 m
    type of packing
    Protective foil
    Complementary
    compartment partitioning
    1 compartment
    trunking dimension
    101 x 34 mm
    device composition
    Trunking base
    Front cover
    trunking material
    Plastic
    front opening size
    75 mm
    fixing mode
    Screw-fixed
    Pre-punched fixing hole 230 mm
    material
    PVC (polyvinyl chloride)
    length
    2000 mm
    height
    101 mm
    width
    34 mm
    Environment
    ambient air temperature for operation
    -5…60 °C
    environmental health and issues
    Cadmium free
    Lead free
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    standards
    EN 50085-1:2005
    EN 50085-2-1:2006
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.5 MB
    Date 2/24/14
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 269.7 KB
    Date 8/30/11
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.6 MB
    Date 3/29/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultra - installation trunking - 101 x 34 mm - plastic - white - 2 m
    Description
    Ultra - installation trunking - 101 x 34 mm - plastic - white - 2 m
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Ultra - installation trunking - 101 x 34 mm - plastic - white - 2 m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP ULTRA PVC Trunking (Version 1.0)
    Description
    PEP Ultra
    Size pdf
    Size 1.1 MB
    Date 8/18/11
    Description
    PEP Ultra
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultra - installation trunking - 101 x 34 mm - plastic - white - 2 m
    Description
    Ultra - installation trunking - 101 x 34 mm - plastic - white - 2 m
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Ultra - installation trunking - 101 x 34 mm - plastic - white - 2 m
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultra - installation trunking - 101 x 34 mm - plastic - white - 2 m
    Description
    Ultra - installation trunking - 101 x 34 mm - plastic - white - 2 m
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Ultra - installation trunking - 101 x 34 mm - plastic - white - 2 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /