Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultra
Schneider Electric ETK41925 Image

ETK41925

Schneider Electric ETK41925 Image
ETK41925

Ultra - minitrunking - 40 x 25 mm - self-adhesive - PVC - white - 2 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Mini trunking
    colour tint
    White (RAL 9010)
    quantity per set
    60 m
    market segment
    Residential
    Complementary
    trunking material
    Plastic
    compartment partitioning
    1 compartment
    trunking dimension
    40 x 25 mm
    fixing mode
    Pre-punched fixing hole 230 mm
    Power cable: screw-fixed
    Low voltage cable: adhesive tape
    material
    PVC (polyvinyl chloride)
    length
    2000 mm
    height
    40 mm
    width
    25 mm
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    ambient air temperature for operation
    -5…60 °C
    environmental health and issues
    Cadmium free
    Lead free
    product certifications
    Low voltage directive 2006/95/EC
    standards
    EN 50085-1:2005
    EN 50085-2-1:2006
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.5 MB
    Date 2/24/14
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.6 MB
    Date 3/29/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultra - minitrunking - 40 x 25 mm - self-adhesive - PVC - white - 2 m
    Description
    Ultra - minitrunking - 40 x 25 mm - self-adhesive - PVC - white - 2 m
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Ultra - minitrunking - 40 x 25 mm - self-adhesive - PVC - white - 2 m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 165.5 KB
    Date 12/1/12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /