Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultra
Schneider Electric ETK44512 Image

ETK44512

Schneider Electric ETK44512 Image
ETK44512

Ultra - floor access box - 6 modules

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultra
    product or component type
    Floor access box
    type of floor
    Screeded floor
    floor box shape
    Rectangular
    product destination
    Wiring device 45 x 45 mm
    Wiring device 22.5 x 45 mm
    colour tint
    Grey (RAL 7011)
    quantity per set
    Set of 1
    Complementary
    fixing mode
    Cast-in
    number of modules
    6 modules
    material
    PA (polyamide) 6 GF10
    height
    72 mm
    width
    269 mm
    depth
    187 mm
    Environment
    environmental health and issues
    Halogen free
    standards
    IEC 60670-1
    UNE 20451
    ambient air temperature for operation
    -5…60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultra - floor access box - 6 modules
    Description
    Ultra - floor access box - 6 modules
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Ultra - floor access box - 6 modules
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /