Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   AccuSine PFV+
Schneider Electric EVCP060D2IP31 Image

EVCP060D2IP31

Schneider Electric EVCP060D2IP31 Image
EVCP060D2IP31

Electronic VAR control 60 amp 208-240 VAC N2 Enclosure

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    AccuSine
    product name
    AccuSine PFV+
    product or component type
    Electronic VAR controller
    Complementary
    Network type
    3P
    Network configuration
    3 or 4 wires
    network rated voltage
    208…240 V AC
    network frequency
    50/60 Hz +/- 3 % auto-sensing
    maximum permissible voltage
    1.1 x Un
    RMS output current rating
    60 A
    reactive power rating
    25 kvar 240 V AC 50/60 Hz
    operating mode
    Power factor correction
    Mains current balancing
    Volt-var support
    Installation location
    Indoor
    enclosure mounting
    Floor-standing
    protection type
    Circuit breaker protection
    Disconnect type
    Door-interlocked with rotary handle
    Interrupt capacity
    200 kA
    Heat dissipation
    Rear plenum with forced ventilation for high heat flow
    electromagnetic compatibility
    Conducted EMC, class A conforming to EN 61000-6-4
    accessibility for operation
    Front
    location of connection
    Top or bottom
    Environment
    Enclosure degree of protection
    IP31
    environmental characteristic
    Operating: 3C2 conforming to IEC 60721-3-3
    Operating: 3S2 conforming to IEC 60721-3-3
    Storage: 3C3 conforming to IEC 60721-3-3
    Storage: 3S3 conforming to IEC 60721-3-3
    operating altitude
    <= 1000 m 1 % per 100 m
    ambient air temperature for operation
    0…40 °C
    0…50 °C maximum with current derating of 2 % per °C
    relative humidity
    0…95 %
    PCBA protection
    Conformal coated
    standards
    CSA C22.2 No 60947-1-07
    EN 61000-6-4
    UL 508
    UL 60947-1
    EN 60439-1
    CSA C22.2 No 14
    product certifications
    RCM
    CULus
    CE
    ABS
    ambient air temperature for storage
    -20…60 °C
    net weight
    234 kg
    height
    2100 mm
    width
    800 mm
    depth
    500 mm
    colour
    Light grey (RAL 7035)
    Packing Units
    Package 1 Weight
    358.338 kg
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.5 MB
    Date 8/14/15
    Description
    UL Type 2, UL Type 12, IP31, and IP54
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    AccuSine™ PCS+ Active Harmonic Filter, AccuSine™ PFV+ Electronic VAR Control, UL Type 2, UL Type 12, IP31, and IP54 (Version 01)
    Description
    The product can be provided in either of two types, an Active Harmonic Filter (AHF) or an Electronic VAR Control (EVC). Both types are to be installed as described in this manual.
    prp.document.label.format pdf
    Size 3.5 MB
    Date 8/1/15
    Description
    The product can be provided in either of two types, an Active Harmonic Filter (AHF) or an Electronic VAR Control (EVC). Both types are to be installed as described in this manual.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EVCP060D2IP31 : EVCP060D2IP31_ROHS_CHINA_DECLARATION
    Description
    EVCP060D2IP31_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    EVCP060D2IP31_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EVCP060D2IP31 : EVCP060D2IP31_ROHS_DECLARATION
    Description
    EVCP060D2IP31_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    EVCP060D2IP31_ROHS_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English1
    Firmware
    Format
    Size
    Date
    Add to My Documents
    AccuSine PCS+ Active Harmonic Filter AND AccuSine PFV+ Electronic VAR Control Firmware Upgrade (Version v001.006.004)
    Description
    The purpose of this document is to provide users, installers, and maintenance personnel with the firmware upgrade procedure needed to maintain the AccuSine PCSn.Please download the .zip file and then unzip on your computer. Read the instructions carefully and become familiar with the device before executing this procedure.
    prp.document.label.format zip
    Size 19.9 MB
    Date 4/10/20
    Description
    The purpose of this document is to provide users, installers, and maintenance personnel with the firmware upgrade procedure needed to maintain the AccuSine PCSn.Please download the .zip file and then unzip on your computer. Read the instructions carefully and become familiar with the device before executing this procedure.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.