Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all AccuSine PFV+
Schneider Electric EVCP157D6IP54 Image

EVCP157D6IP54

Green premium brand logo
Schneider Electric EVCP157D6IP54 Image
EVCP157D6IP54
Green premium brand logo

Electronic VAR control 157 amp 500-600 VAC IP54 Enclosure

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    AccuSine
    product name
    AccuSine PFV+
    product or component type
    Electronic VAR controller
    Complementary
    Network type
    3P
    Network configuration
    3 or 4 wires
    network rated voltage
    500…600 V AC
    network frequency
    50/60 Hz +/- 3 % auto-sensing
    maximum permissible voltage
    1.1 x Un
    RMS output current rating
    157 A
    reactive power rating
    163 kvar 600 V AC 50/60 Hz
    operating mode
    Power factor correction
    Mains current balancing
    Volt-var support
    Installation location
    Indoor
    enclosure mounting
    Floor-standing
    protection type
    Circuit breaker protection
    Disconnect type
    Door-interlocked with rotary handle
    Interrupt capacity
    100 kA
    Heat dissipation
    Rear plenum with forced ventilation for high heat flow
    electromagnetic compatibility
    Conducted EMC, class A conforming to EN 61000-6-4
    accessibility for operation
    Front
    location of connection
    Top or bottom
    Environment
    Enclosure degree of protection
    IP54
    environmental characteristic
    Operating: 3C2 conforming to IEC 60721-3-3
    Operating: 3S2 conforming to IEC 60721-3-3
    Storage: 3C3 conforming to IEC 60721-3-3
    Storage: 3S3 conforming to IEC 60721-3-3
    operating altitude
    <= 1000 m 1 % per 100 m
    ambient air temperature for operation
    0…40 °C
    0…50 °C maximum with current derating of 2 % per °C
    relative humidity
    0…95 %
    PCBA protection
    Conformal coated
    standards
    UL 60947-1
    EN 61000-6-4
    EN 60439-1
    CSA C22.2 No 14
    CSA C22.2 No 60947-1-07
    UL 508
    product certifications
    CE
    ABS
    RCM
    CULus
    ambient air temperature for storage
    -20…60 °C
    net weight
    518 kg
    height
    2100 mm
    width
    1400 mm
    depth
    600 mm
    colour
    Light grey (RAL 7035)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.1 MB
    Date 6/15/15
    Description
    600-690 Volt UL Type 2, UL Type 12, IP31, and IP54
    CAD
    Format
    Size
    Date
    Add to My Documents
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4 MB
    Date 4/8/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Accusine PCS End of Life Instructions (Version 1.0)
    Description
    Accusine PCS End of Life Instructions
    Size pdf
    Size 1.8 MB
    Date 12/17/15
    Description
    Accusine PCS End of Life Instructions
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Electronic VAR control 157 amp 500-600 VAC IP54 Enclosure
    Description
    Electronic VAR control 157 amp 500-600 VAC IP54 Enclosure
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Electronic VAR control 157 amp 500-600 VAC IP54 Enclosure
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Accusine PCS Product Environment Profile (Version 1.0)
    Description
    Accusine PCS Product Environment Profil
    Size pdf
    Size 262.7 KB
    Date 12/17/15
    Description
    Accusine PCS Product Environment Profil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Electronic VAR control 157 amp 500-600 VAC IP54 Enclosure
    Description
    Electronic VAR control 157 amp 500-600 VAC IP54 Enclosure
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Electronic VAR control 157 amp 500-600 VAC IP54 Enclosure
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Electronic VAR control 157 amp 500-600 VAC IP54 Enclosure
    Description
    Electronic VAR control 157 amp 500-600 VAC IP54 Enclosure
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Electronic VAR control 157 amp 500-600 VAC IP54 Enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /