Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EVlink Wallbox
Schneider Electric EVH3S3P0CK Image

EVH3S3P0CK

Green premium brand logo
Schneider Electric EVH3S3P0CK Image
EVH3S3P0CK
Green premium brand logo

EVlink Wallbox Plus - T2 attached cable - 1 phase - 16A/3.7kW

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EVlink
    product name
    EVlink Wallbox Plus
    product or component type
    Charging station
    device short name
    EVH3
    poles description
    1P + N
    mounting mode
    Wall-mounted
    offer type
    Integrated RDC-DD
    Max power
    3.7 kW 16 A
    Number of charge point
    1
    Connection to the vehicle
    Attached cable T2 right side 4 m
    access control system
    Key
    Complementary
    rated supply voltage
    220...240 V AC 50/60 Hz
    earthing system
    TT
    TN-S
    Compatible IT with additional isolation transformer on the power supply
    number of inputs
    1
    1
    input type
    Contact for power limitation
    Contact for delayed charging
    Digital input for French utility electricity meter for dynamic energy management
    control type
    1 white button, function: stop/restart
    local signalling
    1 multi-colour indicator light, function: status indication
    height
    480 mm
    width
    330 mm
    depth
    170 mm
    net weight
    7.6 kg
    colour
    White (RAL 9003)
    Grey (RAL 7016)
    standards
    IEC 61851-1
    IEC 61851-22
    IEC 62196-1
    IEC 62196-2
    product certifications
    CE
    CB
    Environment
    IP degree of protection
    IP54 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    ambient air temperature for operation
    -30…50 °C
    ambient air temperature for storage
    -40…80 °C
    relative humidity
    5…95 %
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Dutch1
    • French1
    • German1
    • Italian1
    • Norwegian1
    • Spanish1
    • Swedish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EVlink - Electric vehicle charging solutions - catalogue April 2019 (Version 6.0)
    Description
    Charging stations for electric vehicles , services, from Schneider Electric
    Size pdf
    Size 33.4 MB
    Date 4/28/19
    Description
    Charging stations for electric vehicles , services, from Schneider Electric
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 14 MB
    Date 9/21/18
    Size pdf
    Size 12.9 MB
    Date 10/25/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EVH3S3P0CK_ROHS_DECLARATION
    Description
    EVH3S3P0CK_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    EVH3S3P0CK_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EVH3S3P0CK_REACH_DECLARATION
    Description
    EVH3S3P0CK_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    EVH3S3P0CK_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    EVH3S3P0CK_ROHS_CHINA_DECLARATION
    Description
    EVH3S3P0CK_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    EVH3S3P0CK_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /