Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EVlink Wallbox
Schneider Electric EVH3S7P02K Image

EVH3S7P02K

Green premium brand logo
Schneider Electric EVH3S7P02K Image
EVH3S7P02K
Green premium brand logo

EVlink Wallbox Plus - T2 socket outlet - 1 phase - 32A/7.4kW

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    EVlink
    product name
    EVlink Wallbox Plus
    product or component type
    Charging station
    device short name
    EVH3
    poles description
    1P + N
    mounting mode
    Wall-mounted
    offer type
    Integrated RDC-DD
    Max power
    7.4 kW 32 A
    Number of charge point
    1
    Connection to the vehicle
    Socket-outlet T2 right side
    access control system
    Key
    Complementary
    rated supply voltage
    220...240 V AC 50/60 Hz
    earthing system
    IT with the addition of an isolating transformer when required by certain vehicles
    TT
    TN-S
    number of inputs
    1
    1
    input type
    Contact for power limitation
    Contact for delayed charging
    Digital for dynamic energy management to connect to French electronic electricity meters in single-phase
    control type
    1 white button, function: stop/restart
    1 green button, function: cable unlocking
    local signalling
    1 multi-colour indicator light, function: status indication
    height
    480 mm
    width
    331.5 mm
    depth
    170 mm
    net weight
    5.7 kg
    colour
    White (RAL 9003)
    Grey (RAL 7016)
    standards
    IEC 61851-1
    IEC 61851-22
    IEC 62196-1
    IEC 62196-2
    product certifications
    CE
    CB
    Environment
    IP degree of protection
    IP54 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    ambient air temperature for operation
    -30…50 °C
    ambient air temperature for storage
    -40…80 °C
    relative humidity
    5…95 %
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    7.955 kg
    Package 1 Height
    27 cm
    Package 1 width
    40 cm
    Package 1 Length
    53.5 cm
    Unit Type of Package 2
    CAR
    Number of Units in Package 2
    1
    Package 2 Weight
    8.2 kg
    Package 2 Height
    25 cm
    Package 2 width
    39.5 cm
    Package 2 Length
    53.4 cm
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    4
    Package 3 Weight
    35 kg
    Package 3 Height
    75 cm
    Package 3 width
    80 cm
    Package 3 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Dutch1
    • French3
    • German1
    • Italian1
    • Norwegian1
    • Spanish1
    • Swedish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EVlink - Catalog 2020 - Electric vehicle charging solutions (Version 7.0)
    Description
    Charging stations for electric vehicles , services, from Schneider Electric
    prp.document.label.format pdf
    Size 24.4 MB
    Date 7/9/20
    Description
    Charging stations for electric vehicles , services, from Schneider Electric
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 619.3 KB
    Date 4/4/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 23 MB
    Date 2/1/20
    prp.document.label.format pdf
    Size 23.1 MB
    Date 1/31/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EVH3S7P02K : EVlink Wallbox Plus - T2 socket outlet - 1 phase - 32A/7.4kW
    Description
    EVlink Wallbox Plus - T2 socket outlet - 1 phase - 32A/7.4kW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    EVlink Wallbox Plus - T2 socket outlet - 1 phase - 32A/7.4kW
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 71.3 KB
    Date 7/22/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EVH3S7P02K : EVlink Wallbox Plus - T2 socket outlet - 1 phase - 32A/7.4kW
    Description
    EVlink Wallbox Plus - T2 socket outlet - 1 phase - 32A/7.4kW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    EVlink Wallbox Plus - T2 socket outlet - 1 phase - 32A/7.4kW
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EVH3S7P02K : EVlink Wallbox Plus - T2 socket outlet - 1 phase - 32A/7.4kW
    Description
    EVlink Wallbox Plus - T2 socket outlet - 1 phase - 32A/7.4kW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    EVlink Wallbox Plus - T2 socket outlet - 1 phase - 32A/7.4kW
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.