Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyPact EXE
Schneider Electric EXE122012B1B Image

EXE122012B1B

Schneider Electric EXE122012B1B Image
EXE122012B1B

Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 20kA 3s 1250A 185 IEC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    EasyPact EXE
    device short name
    VCB base
    product or component type
    Vacuum circuit-breaker
    variant
    Basic
    Rated frequency (fr)
    50/60 Hz
    standards
    IEC 62271-100
    Rated voltage (Ur)
    12 kV
    Rated short-duration power-frequency withstand voltage (Ud)
    28 kV 50 Hz for 1 min
    Rated lightning impulse withstand voltage (Up)
    75 kV peak
    Rated normal current (Ir)
    1250 A
    phase distance
    185 mm
    number of poles
    3
    network type
    AC
    inter contact distance
    270 mm
    Rated short-circuit making current
    50 kA 50 Hz
    52 kA 60 Hz
    rated short-time withstand current (Ik)
    20 kA 3 s
    Rated short-circuit breaking current (Isc)
    20 kA
    control type
    Push-button
    mounting mode
    Fixed
    Withdrawable
    protection type
    Without protection
    Complementary
    Rated operating sequence
    O - 0.3 sec - CO - 3 min - CO
    O - 3 min - CO - 3 min - CO
    O - 0.3 sec - CO - 15 sec - CO
    Opening time
    < 51 ms
    maximum breaking time
    66 ms
    Maximum closing time
    71 ms
    mechanical endurance
    10000 cycles M2
    Electrical endurance classification
    E2 list 1
    Rated line-charging breaking current (II)
    10 A C2 line charging:
    25 A C2 cable charging:
    400 A C2 single capacitor bank:
    Environment
    Weight
    55 kg
    height
    527 mm
    width
    550 mm
    depth
    429 mm
    Ambient air temperature for operation
    -25…40 °C
    Ambient air temperature for storage
    -40…70 °C
    product certifications
    ASEFA
    Operations and descriptions
    Operation
    100
    Duration of operation
    3 min
    Operation Description
    Preparation
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Arabic2
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    • Turkish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.6 MB
    Date 10/17/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    EasyPact EXE withdrawable versions (Version 1.0)
    Description
    3D models of Easypact EXE fixed version in STEP format
    Size zip
    Size 1.4 MB
    Date 7/1/16
    Description
    3D models of Easypact EXE fixed version in STEP format
    CAD file (on TraceParts) for EXE122012B1B: Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 20kA 3s 1250A 185 IEC (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 272.4 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.5 MB
    Date 7/11/16
    Size pdf
    Size 2.1 MB
    Date 6/22/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 122.5 KB
    Date 7/8/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.8 MB
    Date 9/11/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /