Welcome to the Schneider Electric corporate Website

Select your location

View all   ProtectNet
Schneider Electric EXTENSAO10M Image

EXTENSAO10M

Schneider Electric EXTENSAO10M Image
EXTENSAO10M

APC Power Strip, Black, 4 outlet, 10 meters cable, Bivolt

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Power Strip, Black, 4 outlet, 10 meters cable, Bivolt
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Brazil
    Output
    Number of Outlets
    4
    Receptacle Style
    NBR14136
    Input
    Input Connections
    NBR 14136
    Cord Length
    10.06 meters
    Maximum Input Current
    9 A
    Physical
    Net Weight
    0.97 kg
    Maximum Height
    42.0 mm
    Maximum Width
    162.0 mm
    Maximum Depth
    55.0 mm
    Shipping Weight
    1.0 kg
    Shipping Height
    300.0 mm
    Shipping Width
    200.0 mm
    Shipping Depth
    80.0 mm
    Color
    Black
    Conformance
    Standard warranty
    1 year repair or replace
  • View more View less

    Documents

    Language
    • English2
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Personal Surge Protectors (Version V1)
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    prp.document.label.format pdf
    Size 776.8 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Personal Surge Protectors (Version V1)
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
    prp.document.label.format zip
    Size 750.1 KB
    Date 1/28/19
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /