View all
Easy9 MP enclosures

EZ9E112P2F
EZ9E112P2F
Easy9 - flush enclosure 12 modules - plain door - with E/N term.blocks
Show more characteristics-
Characteristics
Main range Easy9product or component type Enclosureenclosure type Modular enclosureNb of 18 mm modules per row 12Complementary enclosure mounting Flush9 mm pitches 24Nb of horizontal rows 1total number of 18 mm modules 12type of rail DINtype of installation Indoorterminal block function Earth / neutralnumber of terminal blocks 2 earth / neutral (screwed) with 8 outgoerscable entry Tube entryType of door Plain doordoor opening side Reversible (180 °)[In] rated current 63 A[Ue] rated operational voltage 400 V AC[Uimp] rated impulse withstand voltage 2.5 kV[Ui] rated insulation voltage 500 Venclosure material Enclosure: self-extinguishing plasticwidth 280 mm outside:height 222 mm outside:depth 92 mm outside:colour White (RAL 9003)net weight 850 gEnvironment standards IEC 60670-1-24fire resistance 650 °C ( 1800 s ) conforming to IEC 60695-2-10IP degree of protection IP40 conforming to IEC 60529 (closed door)IP30 conforming to IEC 60529 (open door)IK degree of protection IK07 conforming to IEC 62262pollution degree 2ambient air temperature for operation -5…60 °Cambient air temperature for storage -15…70 °COffer Sustainability REACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information -
View more
Documents
Language- English8
CatalogueFormatSizeAdd to My DocumentsCADFormatSizeAdd to My DocumentsFlush Enclosure 12M (Version 1.0)Files in documentSize zipSize 638.1 KBDate 9/29/14Files in documentDeclaration of conformityFormatSizeAdd to My DocumentsEU RoHS DeclarationFormatSizeAdd to My DocumentsEasy9 - flush enclosure 12 modules - plain door - with E/N term.blocksDescriptionEasy9 - flush enclosure 12 modules - plain door - with E/N term.blocksSize pdfSize 195.3 KBDate 12/5/19DescriptionEasy9 - flush enclosure 12 modules - plain door - with E/N term.blocksProduct Environmental ProfileFormatSizeAdd to My DocumentsPEP Mini Pragma modular enclosures (Version 2.0)DescriptionNoneSize pdfSize 130.5 KBDate 1/28/16DescriptionNoneREACh DeclarationFormatSizeAdd to My DocumentsEasy9 - flush enclosure 12 modules - plain door - with E/N term.blocksDescriptionEasy9 - flush enclosure 12 modules - plain door - with E/N term.blocksSize pdfSize 195.3 KBDate 12/5/19DescriptionEasy9 - flush enclosure 12 modules - plain door - with E/N term.blocksChina RoHS declarationFormatSizeAdd to My DocumentsEasy9 - flush enclosure 12 modules - plain door - with E/N term.blocksDescriptionEasy9 - flush enclosure 12 modules - plain door - with E/N term.blocksSize pdfSize 195.3 KBDate 12/5/19DescriptionEasy9 - flush enclosure 12 modules - plain door - with E/N term.blocks -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.