Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Easy9 devices
Schneider Electric EZ9F34263 Image

EZ9F34263

Green premium brand logo
Schneider Electric EZ9F34263 Image
EZ9F34263
Green premium brand logo

Miniature circuit breaker, Easy9, 2P, 63 A, C curve, 4500 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device application
    Distribution
    range
    Easy9
    product or component type
    Miniature circuit-breaker
    device short name
    Easy9 MCB
    Poles
    2P
    number of protected poles
    2
    [In] rated current
    63 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    4500 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1
    4500 A Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1
    suitability for isolation
    Yes conforming to IEC 60898-1
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    400 V AC 50/60 Hz
    magnetic tripping limit
    5...10 x In
    [Ics] rated service breaking capacity
    4.5 kA 100 % x Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to IEC 60898-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60898-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Without
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    66.5 mm
    colour
    Grey (RAL 7035)
    mechanical durability
    10000 cycles
    electrical durability
    4000 cycles
    connections - terminals
    Tunnel type terminal (top or bottom) 1…25 mm² flexible
    Tunnel type terminal (top or bottom) 1…35 mm² rigid
    tightening torque
    3.5 N.m top or bottom
    earth-leakage protection
    Without
    Environment
    standards
    IEC 60898-1
    product certifications
    GOST-R
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    2
    tropicalisation
    2
    relative humidity
    95 % at -25…60 °C
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English6
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9F34263 : Easy9 miniature circuit breaker- 2P - 63 A - C curve - 4500 A - 230 V
    Description
    Easy9 miniature circuit breaker- 2P - 63 A - C curve - 4500 A - 230 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Easy9 miniature circuit breaker- 2P - 63 A - C curve - 4500 A - 230 V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9F34263 : Easy9 miniature circuit breaker- 2P - 63 A - C curve - 4500 A - 230 V
    Description
    Easy9 miniature circuit breaker- 2P - 63 A - C curve - 4500 A - 230 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Easy9 miniature circuit breaker- 2P - 63 A - C curve - 4500 A - 230 V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP-Easy9 MCB 4P 63A C 400V (Version 1.0)
    Description
    PEP-Easy9 MCB 4P 63A C 400V
    prp.document.label.format pdf
    Size 455.4 KB
    Date 5/4/15
    Description
    PEP-Easy9 MCB 4P 63A C 400V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9F34263 : Easy9 miniature circuit breaker- 2P - 63 A - C curve - 4500 A - 230 V
    Description
    Easy9 miniature circuit breaker- 2P - 63 A - C curve - 4500 A - 230 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Easy9 miniature circuit breaker- 2P - 63 A - C curve - 4500 A - 230 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.