Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easy9 devices
Schneider Electric EZ9R74263 Image

EZ9R74263

Green premium brand logo
Schneider Electric EZ9R74263 Image
EZ9R74263
Green premium brand logo

Easy9 Residual Current Circuit Breaker - 2P - 63 A - 100 mA - A type - 230 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easy9
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    Easy9 RCCB
    Poles
    2P
    neutral position
    Left
    [In] rated current
    63 A
    network type
    AC
    earth-leakage sensitivity
    100 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A
    rated breaking and making capacity
    500 A
    rated conditional short-circuit current
    Easy9 MCB: 4500 A 63 A
    Complementary
    device location in system
    Outgoer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz
    residual current tripping technology
    Voltage dependent
    [Ui] rated insulation voltage
    440 V AC
    [Uimp] rated impulse withstand voltage
    4 kV
    contact position indicator
    Yes
    control type
    Toggle
    mounting mode
    Clip-on
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top: YES
    9 mm pitches
    4
    height
    82 mm
    width
    36 mm
    depth
    72 mm
    colour
    Grey (RAL 7035)
    mechanical durability
    5000 cycles
    electrical durability
    AC: 2000 cycles 230 V AC 50 Hz
    connections - terminals
    Tunnel type terminal (top or bottom) 1…25 mm² rigid
    Tunnel type terminal (top or bottom) 1…16 mm² flexible
    tightening torque
    2.5 N.m top or bottom
    market segment
    Small commercial
    Residential
    Environment
    standards
    IEC 61008-1
    product certifications
    EAC
    GOST-R
    CE
    pollution degree
    2 conforming to IEC 61008-1
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Easy9 Residual Current Circuit Breaker - 2P - 63 A - 100 mA - A type - 230 V
    Description
    Easy9 Residual Current Circuit Breaker - 2P - 63 A - 100 mA - A type - 230 V
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Easy9 Residual Current Circuit Breaker - 2P - 63 A - 100 mA - A type - 230 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Easy9 Residual Current Circuit Breaker - 2P - 63 A - 100 mA - A type - 230 V
    Description
    Easy9 Residual Current Circuit Breaker - 2P - 63 A - 100 mA - A type - 230 V
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Easy9 Residual Current Circuit Breaker - 2P - 63 A - 100 mA - A type - 230 V
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Easy9 Residual Current Circuit Breaker - 2P - 63 A - 100 mA - A type - 230 V
    Description
    Easy9 Residual Current Circuit Breaker - 2P - 63 A - 100 mA - A type - 230 V
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Easy9 Residual Current Circuit Breaker - 2P - 63 A - 100 mA - A type - 230 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /