Welcome to the Schneider Electric corporate Website

Select your location

View all   Easy9 devices
Schneider Electric EZ9S16480 Image

EZ9S16480

Green premium brand logo
Schneider Electric EZ9S16480 Image
EZ9S16480
Green premium brand logo

Easy9 switch disconnector - 4P - 80 A - 400 V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Easy9
    product or component type
    Switch
    device short name
    Easy9 switch
    switch application
    Distribution
    Poles
    4P
    utilisation category
    AC-22A
    suitability for isolation
    Yes
    Complementary
    [Ie] rated operational current
    80 A at 400 V 50/60 Hz
    [Ue] rated operational voltage
    400 V AC 50/60 Hz
    [Icm] rated short-circuit making capacity
    1.2 kA
    [Icw] rated short-time withstand current
    0.96 kA during 1 s
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    control type
    Toggle
    local signalling
    ON/OFF indication
    contact position indicator
    Yes
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    81 mm
    width
    72 mm
    depth
    66.5 mm
    colour
    Grey
    mechanical durability
    8500 cycles
    electrical durability
    1500 cycles
    connections - terminals
    Tunnel type terminal (top or bottom) 1…50 mm² rigid
    Tunnel type terminal (top or bottom) 1…35 mm² flexible
    tightening torque
    3.5 N.m
    Environment
    standards
    IEC 60947-3
    product certifications
    CE
    IP degree of protection
    IP20 conforming to IEC 60529
    tropicalisation
    2
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -5…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9S16480 : Easy9 switch disconnector - 4P - 80 A - 400 V
    Description
    Easy9 switch disconnector - 4P - 80 A - 400 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Easy9 switch disconnector - 4P - 80 A - 400 V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9S16480 : Easy9 switch disconnector - 4P - 80 A - 400 V
    Description
    Easy9 switch disconnector - 4P - 80 A - 400 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Easy9 switch disconnector - 4P - 80 A - 400 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9S16480 : Easy9 switch disconnector - 4P - 80 A - 400 V
    Description
    Easy9 switch disconnector - 4P - 80 A - 400 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Easy9 switch disconnector - 4P - 80 A - 400 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /