Welcome to the Schneider Electric corporate Website

Select your location

View all   Easy9 devices
Schneider Electric EZ9X33312 Image

EZ9X33312

Schneider Electric EZ9X33312 Image
EZ9X33312

Easy9 - comb busbar - 3L - 18 mm pitch - 12 modules - 80A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Easy9
    product or component type
    Comb busbar
    accessory / separate part category
    Connection accessory
    lines description
    3L
    Length in 18 mm modules
    12
    Complementary
    number of ways
    4 ways 3 L
    poles configuration for 1 way
    1 x 3P
    connection pitch
    18 mm
    connector type
    Tooth
    distance between way
    54 mm
    insulation
    Insulated
    device presentation
    Cuttable
    [Ie] rated operational current
    80 A at 40 °C
    [Ue] rated operational voltage
    230 V AC Ph/N
    400 V AC Ph/Ph
    [Ui] rated insulation voltage
    500 V AC conforming to IEC 61439-1
    mounting mode
    Horizontal
    mounting location
    Top or bottom on tunnel type terminals
    9 mm pitches
    24
    width
    220 mm
    colour
    Light grey (RAL 7035)
    range compatibility
    Easy9 MCB
    Easy9 RCBO
    Easy9 RCCB
    Easy9 switch
    Environment
    standards
    IEC 60947-7-1
    IEC 61439-1
    IEC 60664
    product certifications
    CE
    fire resistance
    850 °C ( 30 s ) conforming to IEC 60695-2-1
    pollution degree
    3 conforming to IEC 60947-7-1
    IP degree of protection
    IP20 with end-pieces and tooth covers
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9X33312 : Easy9 - comb busbar - 3L - 18 mm pitch - 12 modules - 80A
    Description
    Easy9 - comb busbar - 3L - 18 mm pitch - 12 modules - 80A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Easy9 - comb busbar - 3L - 18 mm pitch - 12 modules - 80A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /