Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyPact CVS
Schneider Electric EZALUG1002 Image

EZALUG1002

Schneider Electric EZALUG1002 Image
EZALUG1002

cable lugs, EasyPact EZC 100, EasyPact CVS 100BS, 60 A to 100 A, 10 to 50 mm², set of 2

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    Cable lugs
    product or component type
    Cable lug
    accessory / separate part category
    Connection accessory
    range compatibility
    circuit breaker
    poles description
    3P
    Complementary
    [In] rated current
    0…100 A
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English6
    • Chinese2
    • French2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EZC Catalog (Version 1.0)
    Description
    EZC Catalog
    Size pdf
    Size 18.7 MB
    Date 6/30/17
    Description
    EZC Catalog
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 1/21/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    cable lugs, EasyPact EZC 100, EasyPact CVS 100BS, 60 A to 100 A, 10 to 50 mm², set of 2
    Description
    cable lugs, EasyPact EZC 100, EasyPact CVS 100BS, 60 A to 100 A, 10 to 50 mm², set of 2
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    cable lugs, EasyPact EZC 100, EasyPact CVS 100BS, 60 A to 100 A, 10 to 50 mm², set of 2
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    cable lugs, EasyPact EZC 100, EasyPact CVS 100BS, 60 A to 100 A, 10 to 50 mm², set of 2
    Description
    cable lugs, EasyPact EZC 100, EasyPact CVS 100BS, 60 A to 100 A, 10 to 50 mm², set of 2
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    cable lugs, EasyPact EZC 100, EasyPact CVS 100BS, 60 A to 100 A, 10 to 50 mm², set of 2
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    cable lugs, EasyPact EZC 100, EasyPact CVS 100BS, 60 A to 100 A, 10 to 50 mm², set of 2
    Description
    cable lugs, EasyPact EZC 100, EasyPact CVS 100BS, 60 A to 100 A, 10 to 50 mm², set of 2
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    cable lugs, EasyPact EZC 100, EasyPact CVS 100BS, 60 A to 100 A, 10 to 50 mm², set of 2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /