Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyPact EZC
Schneider Electric EZAPLUG3L Image

EZAPLUG3L

Schneider Electric EZAPLUG3L Image
EZAPLUG3L

kit plug-in base 3P 15 A-50 A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Plug-in base
    accessory / separate part category
    Mounting accessory
    range compatibility
    EZC circuit breaker
    circuit breaker name
    Easypact EZC100N
    Easypact EZC100B
    Easypact EZC100H
    Easypact EZC100F
    poles description
    3P
    performance level
    H
    B
    F
    N
    Complementary
    mounting mode
    Plug-in
    [In] rated current
    100 A
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English7
    • Chinese3
    • French3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EZC Catalog (Version 1.0)
    Description
    EZC Catalog
    Size pdf
    Size 18.7 MB
    Date 6/30/17
    Description
    EZC Catalog
    CAD
    Format
    Size
    Date
    Add to My Documents
    Easypact EZC kit plug in CAD (Version 1.0)
    Files in document
    pdf
    204.4 KB
    stp
    4.1 MB
    Size zip
    Size 4.3 MB
    Date 12/12/18
    Files in document
    pdf
    204.4 KB
    stp
    4.1 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 1/21/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EZAPLUG3L : kit plug-in base 3P 15 A-50 A
    Description
    kit plug-in base 3P 15 A-50 A
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    kit plug-in base 3P 15 A-50 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZAPLUG3L : kit plug-in base 3P 15 A-50 A
    Description
    kit plug-in base 3P 15 A-50 A
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    kit plug-in base 3P 15 A-50 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EZAPLUG3L : kit plug-in base 3P 15 A-50 A
    Description
    kit plug-in base 3P 15 A-50 A
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    kit plug-in base 3P 15 A-50 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /