Welcome to the Schneider Electric corporate Website

Select your location

View all   EasyPact CVS
Schneider Electric EZASHT380AC Image

EZASHT380AC

Green premium brand logo
Schneider Electric EZASHT380AC Image
EZASHT380AC
Green premium brand logo

shunt trip SHT, EasyPact EZC100, EasyPact CVS100BS, 380 VAC to 480 VAC 50/60 Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    SHT
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    EasyPact EZC
    voltage release type
    Shunt trip release
    [Uc] control circuit voltage
    380...480 V AC 50/60 Hz
    Complementary
    threshold tripping voltage
    0.7 Un tripping
    response time
    50 ms
    auxiliary connection terminal
    Lead wire
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EZC Catalog (Version 1.0)
    Description
    EZC Catalog
    prp.document.label.format pdf
    Size 18.7 MB
    Date 6/30/17
    Description
    EZC Catalog
    CAD
    Format
    Size
    Date
    Add to My Documents
    Easypact EZC SHUNT TRIP CAD (Version 1.0)
    Files in document
    pdf
    182.2 KB
    stp
    2.8 MB
    prp.document.label.format zip
    Size 2.9 MB
    Date 12/12/18
    Files in document
    pdf
    182.2 KB
    stp
    2.8 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 4/14/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EZASHT380AC : shunt trip release SHT - 380..480 V AC - for EZC400
    Description
    shunt trip release SHT - 380..480 V AC - for EZC400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    shunt trip release SHT - 380..480 V AC - for EZC400
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZASHT380AC : shunt trip release SHT - 380..480 V AC - for EZC400
    Description
    shunt trip release SHT - 380..480 V AC - for EZC400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    shunt trip release SHT - 380..480 V AC - for EZC400
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 130.2 KB
    Date 1/5/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EZASHT380AC : shunt trip release SHT - 380..480 V AC - for EZC400
    Description
    shunt trip release SHT - 380..480 V AC - for EZC400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    shunt trip release SHT - 380..480 V AC - for EZC400
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /