Welcome to the Schneider Electric corporate Website

Select your location

View all   EasyPact CVS
Schneider Electric EZATSHD3P Image

EZATSHD3P

Schneider Electric EZATSHD3P Image
EZATSHD3P

terminal shields, EasyPact EZC100, EasyPact CVS100BS, 60 mm depth, 3 poles, set of 2

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Terminal shield
    accessory / separate part category
    Insulation accessory
    range compatibility
    EasyPact EZC
    accessory / separate part type
    Insulation accessories
    poles description
    3P
    quantity per set
    Set of 2
    Complementary
    performance level
    N
    F
    H
    B
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.8 MB
    Date 10/10/19
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    EZC Catalog (Version 1.0)
    Description
    EZC Catalog
    prp.document.label.format pdf
    Size 18.7 MB
    Date 6/30/17
    Description
    EZC Catalog
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 4/14/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZATSHD3P : terminal shield - 3 poles - for EZC100 - set of 2
    Description
    terminal shield - 3 poles - for EZC100 - set of 2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    terminal shield - 3 poles - for EZC100 - set of 2
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EZATSHD3P : terminal shield - 3 poles - for EZC100 - set of 2
    Description
    terminal shield - 3 poles - for EZC100 - set of 2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    terminal shield - 3 poles - for EZC100 - set of 2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /