Welcome to the Schneider Electric corporate Website

Select your location

View all   EasyPact EZC
Schneider Electric EZC100N1063 Image

EZC100N1063

Green premium brand logo
Schneider Electric EZC100N1063 Image
EZC100N1063
Green premium brand logo

circuit breaker Easypact EZC100N - TMD - 63 A - 1 pole 1d

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    EasyPact
    product or component type
    Circuit breaker
    device short name
    Easypact EZC100N
    circuit breaker name
    Easypact EZC100N
    device application
    Distribution
    poles description
    1P
    protected poles description
    1t
    network type
    DC
    AC
    network frequency
    50/60 Hz
    [In] rated current
    100 A at 40 °C
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    125 V DC conforming to IEC 60947-2
    415 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity code
    N
    breaking capacity
    25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2
    5 kA Icu at 125 V DC 1P conforming to IEC 60947-2
    18 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    2.5 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2
    2.5 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    2.5 kA at 125 V DC conforming to IEC 60947-2
    9 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    1.25 kA at 380...400 V AC 50/60 Hz conforming to IEC 60947-2
    1.25 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2
    12.5 kA at 110...130 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    63 A at 50 °C
    protection type
    Short-circuit protection
    Overload protection
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    8500 cycles
    electrical durability
    Category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
    connection pitch
    25 mm
    local signalling
    Positive contact indication
    neutral protection setting
    Without protection
    earth-leakage protection
    Without
    height
    130 mm
    width
    25 mm
    depth
    60 mm
    Environment
    standards
    GB/T 14048.2
    EN/IEC 60947-2
    EN/IEC 60947-1
    JIS C8201-2-2
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -35…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EZC Catalog (Version 1.0)
    Description
    EZC Catalog
    prp.document.label.format pdf
    Size 18.7 MB
    Date 6/30/17
    Description
    EZC Catalog
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD of EZC 1P (Version 1.0)
    Files in document
    stp
    2.4 MB
    zip
    543.3 KB
    prp.document.label.format zip
    Size 3 MB
    Date 12/26/17
    Files in document
    stp
    2.4 MB
    zip
    543.3 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 330.9 KB
    Date 6/5/08
    prp.document.label.format pdf
    Size 856.5 KB
    Date 3/25/08
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 4/14/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EZC100N1063 : EZC100N1063_ROHS_CHINA_DECLARATION
    Description
    EZC100N1063_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    EZC100N1063_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 263.4 KB
    Date 6/27/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZC100N1063 : EZC100N1063_ROHS_DECLARATION
    Description
    EZC100N1063_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    EZC100N1063_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 383.5 KB
    Date 12/17/18
    prp.document.label.format pdf
    Size 569.8 KB
    Date 7/23/18
    prp.document.label.format pdf
    Size 7.6 MB
    Date 2/12/16
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 467 KB
    Date 7/24/14
    PEP EasyPact 250 (Version 2.0)
    Description
    None
    prp.document.label.format pdf
    Size 193.4 KB
    Date 1/15/13
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EZC100N1063 : EZC100N1063_REACH_DECLARATION
    Description
    EZC100N1063_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    EZC100N1063_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings



  • Assembly



  • Performance Curves