Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EasyPact EZC
Schneider Electric EZELUG2503 Image

EZELUG2503

Schneider Electric EZELUG2503 Image
EZELUG2503

cable lug - for EZC250F/N/H, EZCV250N/H - 42..152 mm2 - set of 3

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    Cable lugs
    product or component type
    Cable lug
    accessory / separate part category
    Connection accessory
    range compatibility
    circuit breaker
    Complementary
    [In] rated current
    0…250 A
    Packing Units
    Package 1 Weight
    0.100 kg
    Package 1 Height
    3.600 cm
    Package 1 width
    4.800 cm
    Package 1 Length
    6.800 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EZC Catalog (Version 1.0)
    Description
    EZC Catalog
    prp.document.label.format pdf
    Size 18.7 MB
    Date 6/30/17
    Description
    EZC Catalog
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.4 MB
    Date 1/23/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EZELUG2503 : cable lug - for EZC250F/N/H, EZCV250N/H - 42..152 mm2 - set of 3
    Description
    cable lug - for EZC250F/N/H, EZCV250N/H - 42..152 mm2 - set of 3
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    cable lug - for EZC250F/N/H, EZCV250N/H - 42..152 mm2 - set of 3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZELUG2503 : cable lug - for EZC250F/N/H, EZCV250N/H - 42..152 mm2 - set of 3
    Description
    cable lug - for EZC250F/N/H, EZCV250N/H - 42..152 mm2 - set of 3
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    cable lug - for EZC250F/N/H, EZCV250N/H - 42..152 mm2 - set of 3
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.