Welcome to the Schneider Electric corporate Website

Select your location

View all   SM6-24
Schneider Electric F-SM6R-DM1A-A4 Image
Discontinued

F-SM6R-DM1A-A4

Schneider Electric F-SM6R-DM1A-A4 Image
Discontinued
F-SM6R-DM1A-A4

SM6-24 DM1A Manual 220Vac, CT class 0.5 ratio 50-100, T20, 1 CTB cubicle

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    SM6
    technology type
    Air insulated switchgear cubicle
    device short name
    DM1A
    product or component type
    Circuit breaker
    internal arc protection
    12.5 kA 1 s
    Rated voltage (Ur)
    24 kV
    Rated normal current (Ir)
    630 A
    Complementary
    pole distance
    250 mm phase to phase
    230 mm phase to earth
    creepage distance
    470 mm input/output
    400 mm phase to earth
    inter contact distance
    380 mm
    bus rated current
    630 A
    type of operator
    CS
    Spring return RI type push-button circuit breaker
    control circuit voltage (Uc)
    220 V AC opening coil
    mechanical interlocking
    Type 50
    accessory / separate part destination
    T20 HMI
    protection type
    Circuit breaker
    CB name
    SF1 type 1
    CB installation
    Disconnectable
    CB operating position
    Left-hand side (B1)
    CB poles description
    3P
    CB rated switching sequence
    O - 3 min - CO - 3 min - CO
    O - 0.3 sec - CO - 3 min - CO
    O - 0.3 sec - CO - 15 sec - CO
    operating time
    < 50 ms opening
    < 65 ms tripping
    < 70 ms closing
    CB charging time
    15 s
    CB rated interrupted current
    50 A C2 cable charging:
    400 A C2 single capacitor bank:
    400 A C2 back to back capacitor bank:
    Environment
    standards
    IEC 62271-200
    IEC 62271-100:2012
    GOST-R 52565:2006
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.5 gn horizontal
    0.4 gn vertical
    operating altitude
    <= 1000 m
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13.2 MB
    Date 5/15/20
    Description
    2015 edition
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.7 MB
    Date 3/12/20
    Installation and Commissioning Guide (Version 01)
    Description
    Installation and Commissioning Guide for all functions and accessories for SM6-24kV range
    prp.document.label.format pdf
    Size 15.7 MB
    Date 9/26/19
    Description
    Installation and Commissioning Guide for all functions and accessories for SM6-24kV range
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dxf
    Size 683.3 KB
    Date 5/9/17
    prp.document.label.format stp
    Size 1.2 MB
    Date 5/9/17
    prp.document.label.format dxf
    Size 551.1 KB
    Date 5/9/17
    prp.document.label.format stp
    Size 758.2 KB
    Date 5/9/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 254.7 KB
    Date 9/11/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 158 KB
    Date 5/22/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /