Welcome to the Schneider Electric corporate Website

Select your location

View all   S-Flexi
Schneider Electric F3223HR_WE_G19 Image

F3223HR_WE_G19

Schneider Electric F3223HR_WE_G19 Image
F3223HR_WE_G19

S-Flexi - weatherproof cover - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    S-Flexi
    product or component type
    Cover
    Complementary
    wiring device mounting
    Surface
    material
    Plastic, white
    width
    122 mm
    height
    82 mm
    depth
    62 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    standards
    IEC 60529
    BS 5733
    IP degree of protection
    IP55
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    F3223HR_WE_G19 : S-Flexi - weatherproof cover - white
    Description
    S-Flexi - weatherproof cover - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    S-Flexi - weatherproof cover - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /