Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all S-Flexi
Schneider Electric F50/2M1.5 Image

F50/2M1.5

Schneider Electric F50/2M1.5 Image
F50/2M1.5

S-Flexi - 16A 250V 3 Gang 2 Way Switch - S size

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    S-Flexi
    product or component type
    Switch
    wiring device mounting
    Flush
    switch function
    2-way
    switch application
    Electrical circuit control
    colour tint
    White
    Complementary
    rated current
    16 A at 250 V
    number of gangs
    3 gangs horizontal
    material
    PC (polycarbonate)
    Environment
    standards
    IEC
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S-Flexi - 16A 250V 3 Gang 2 Way Switch - S size
    Description
    S-Flexi - 16A 250V 3 Gang 2 Way Switch - S size
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    S-Flexi - 16A 250V 3 Gang 2 Way Switch - S size
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /