Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   S-Flexi
Schneider Electric F50/2M4 Image

F50/2M4

Schneider Electric F50/2M4 Image
F50/2M4

S-Flexi - 16A 250V 1 Gang 2 Way Switch - L size

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    S-Flexi
    product or component type
    Switch
    wiring device mounting
    Flush
    switch function
    2-way
    switch application
    Electrical circuit control
    colour tint
    White
    Complementary
    rated current
    16 A at 250 V
    number of gangs
    1 gang horizontal
    material
    PC (polycarbonate)
    Environment
    standards
    IEC
    Offer Sustainability
    EU RoHS Directive
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    F50/2M4 : F50/2M4_ROHS_DECLARATION
    Description
    F50/2M4_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    F50/2M4_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.