Welcome to the Schneider Electric corporate Website

Select your location

View all   Esmi Fire Detection Panels EN 54
Schneider Electric FFS00703920GB Image

FFS00703920GB

Schneider Electric FFS00703920GB Image
FFS00703920GB

Fire detection panel, Esmi Sense FDP252

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Esmi fire detection panels
    product or component type
    Control panel
    number of batteries
    2 x 12 V 17 Ah
    colour
    Cover: light grey (NCS S 1005-R80B)
    Frame: dark grey (NCS S 7502-B)
    Maximum allowed current consumption
    1.0 A at 24 V DC standby
    4.8 A at 24 V DC alarm
    Complementary
    mains supply power
    165 VA
    mains supply voltage
    230 V AC +/- 10 % at 50...60 Hz
    operating voltage range
    19...30 V DC
    device composition
    cover in plastic
    frame in sheet steel/plastic
    back frame in sheet steel
    height
    580.0 mm
    width
    430.0 mm
    depth
    142.0 mm
    net weight
    10.6 kg without batteries
    addressable loop controller
    ALC2/SLC
    number of loops
    8 addressable
    number of addresses
    0…159 addressable detectors and call points for SLC
    0…159 other modules for SLC
    0…126 addressable devices for ALC
    optional circuit board slots
    5 optional circuit board
    product compatibility
    Fireman's panel FMP
    Protocol repeater REP/REPX-OB
    Delay alarm panel DAP
    Logical controller MCO/MCOX-OB
    LED panels for fire zones ZLPX
    Environment
    standards
    EN 54-2
    EN 54-4
    relative humidity
    0…94 % non-condensing
    ambient air temperature for operation
    5…40 °C
    ambient air temperature for storage
    0…50 °C
    IP degree of protection
    IP30
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    24 months
  • View more View less

    Documents

    Language
    • English6
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 732.8 KB
    Date 2/21/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    FFS00703920GB : Fire detection panel, Esmi Sense FDP252
    Description
    Fire detection panel, Esmi Sense FDP252
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    Fire detection panel, Esmi Sense FDP252
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FFS00703920GB : Fire detection panel, Esmi Sense FDP252
    Description
    Fire detection panel, Esmi Sense FDP252
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    Fire detection panel, Esmi Sense FDP252
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    FFS00703920GB : Fire detection panel, Esmi Sense FDP252
    Description
    Fire detection panel, Esmi Sense FDP252
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    Fire detection panel, Esmi Sense FDP252
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 867.4 KB
    Date 8/9/18
    prp.document.label.format pdf
    Size 869.4 KB
    Date 8/8/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /