Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Advantys FTB
Schneider Electric FTB1CN12E04SP0 Image
Discontinued

FTB1CN12E04SP0

Schneider Electric FTB1CN12E04SP0 Image
Discontinued
FTB1CN12E04SP0

I/O splitter box FTB monobloc - IP67 - for CANopen - 12I - 4O

Show more characteristics
FTB1CN12E04SP0  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Advantys FTB
    product or component type
    IP67 monobloc I/O splitter box
    enclosure material
    Plastic
    bus type
    CANopen
    input/output number
    16
    discrete input number
    12
    discrete output number
    4
    structure type
    According to EN 50325
    According to ISO 11898
    Complementary
    [Ue] rated operational voltage
    24 V DC
    maximum supply current
    8 A
    internal current consumption
    120 mA
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    maximum discrete input current
    200 mA
    discrete input logic
    Positive
    product compatibility
    With 2-wire/3-wire sensors
    discrete output voltage
    24 V
    discrete output voltage type
    DC
    discrete output current
    1600 mA
    discrete output type
    Transistor
    sensor power supply
    18…30 V
    reverse polarity protection
    Internal
    switching frequency
    <= 20 Hz
    maximum tungsten load
    10 W
    electrical connection
    1 female connector 7/8" (power OUT)
    1 female connector M12 (bus OUT)
    1 male connector 7/8" (power IN)
    1 male connector M12 (bus IN)
    8 female connectors M12 (sensor or actuator)
    output connection cable size
    0.34 mm², cable length <5 m
    0.75 mm², cable length <10 m
    method of access
    Multimaster
    Priority information
    transmission rate
    1 Mbit/s
    transmission support medium
    2 twisted shielded wires
    number of addresses
    1…127
    input/output number of splitter box
    4 I + 4 O + 8 diagnostic inputs
    output overvoltage protection
    Suppressor diode
    protection type
    Short-circuit protection
    input filtering
    1 ms
    control threshold undervoltage
    0…18 V
    status LED
    1 LEDactuator power supply diagnostics:
    1 LEDsensor power supply diagnostics:
    1 LED per channelchannel diagnostic:
    1 LED per channelchannel status:
    2 LEDsbus diagnostic:
    surge withstand
    -1 kV power supply (asymmetrical) conforming to IEC 61000-4-5
    1 kV power supply (asymmetrical) conforming to IEC 61000-4-5
    -1 kV signal (asymmetrical) conforming to IEC 61000-4-5
    1 kV signal (asymmetrical) conforming to IEC 61000-4-5
    0.5 kV ground/PE conforming to IEC 61000-4-5
    0.5 kV power supply (symmetrical) conforming to IEC 61000-4-5
    0.5 kV signal (symmetrical) conforming to IEC 61000-4-5
    operating position
    Any position
    fixing mode
    By 2 screws
    tightening torque
    1.5 N.m for M4 screw(s)
    net weight
    0.45 kg
    Environment
    standards
    IEC 1131-2 Type 2
    product certifications
    CULus
    ambient air temperature for operation
    0…55 °C
    ambient air temperature for storage
    -25…70 °C
    IP degree of protection
    IP67 conforming to IEC 60529
    operating altitude
    0...2000 m
    vibration resistance
    0.35 mm constant amplitude (f= 10…57 Hz) conforming to IEC 68-2-6, FC test
    5 gn constant acceleration (f= 57…150 Hz) conforming to IEC 68-2-6, FC test
    shock resistance
    30 gn for 11 ms conforming to IEC 68-2-27, EA tests
    resistance to electrostatic discharge
    -4 kV in contact conforming to IEC 61000-4-2
    4 kV in contact conforming to IEC 61000-4-2
    -8 kV in air conforming to IEC 61000-4-2
    8 kV in air conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m conforming to IEC 61000-4-3
    resistance to fast transients
    -2 kV (power supply) conforming to IEC 61000-4-4
    2 kV (power supply) conforming to IEC 61000-4-4
    -2 kV (signal) conforming to IEC 61000-4-4
    2 kV (signal) conforming to IEC 61000-4-4
    resistance to conducted disturbances
    10 V conforming to IEC 61000-4-6
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English1
    • French4
    • German3
    • Italian3
    • Portuguese1
    • Spanish3
    User guide
    Format
    Size
    Date
    Add to My Documents
    STB Equipements CANopen standard (Version 08)
    Description
    Ce document décrit les paramètres et fonctions de quelques-uns des équipements CANopen améliorés pouvant être utilisés dans un îlot Advantys STB. La description des caractéristiques de ces équipements est effectuée du point de vue de l'îlot uniquement — (configuration des équipements en tant que noeuds sur le bus d'îlot). Pour obtenir des informations détaillées sur l'ensemble des caractéristiques des équipements, reportez-vous à la documentation du fabricant.
    Size pdf
    Size 6.7 MB
    Date 7/1/13
    Description
    Ce document décrit les paramètres et fonctions de quelques-uns des équipements CANopen améliorés pouvant être utilisés dans un îlot Advantys STB. La description des caractéristiques de ces équipements est effectuée du point de vue de l'îlot uniquement — (configuration des équipements en tant que noeuds sur le bus d'îlot). Pour obtenir des informations détaillées sur l'ensemble des caractéristiques des équipements, reportez-vous à la documentation du fabricant.
    Logiciel de configuration Advantys, Guide de démarrage rapide pour les utilisateurs Advantys (Version 04)
    Description
    Ce document fournit les informations et instructions de base nécessaires à laconfiguration et à l'utilisation du logiciel de configuration Advantys.
    Size pdf
    Size 542.3 KB
    Date 4/30/12
    Description
    Ce document fournit les informations et instructions de base nécessaires à laconfiguration et à l'utilisation du logiciel de configuration Advantys.
    Size pdf
    Size 3.4 MB
    Date 8/31/07
    Advantys Konfigurations-Software, Schnelleinstiegs-Handbuch für Advantys-Anwender (Version 04)
    Description
    Dieses Dokument gibt grundsätzliche Informationen und Anweisungen zurEinrichtung und Bedienung der Advantys Konfigurations-Software.
    Size pdf
    Size 543.1 KB
    Date 4/30/12
    Description
    Dieses Dokument gibt grundsätzliche Informationen und Anweisungen zurEinrichtung und Bedienung der Advantys Konfigurations-Software.
    Size pdf
    Size 3.5 MB
    Date 8/31/07
    Software di configurazione Advantys, Guida di avvio rapido per utenti Advantys (Version 04)
    Description
    Questo documento fornisce informazioni di base e le istruzioni per l'impostazione e l'uso del software di configurazione Advantys.
    Size pdf
    Size 527.4 KB
    Date 4/30/12
    Description
    Questo documento fornisce informazioni di base e le istruzioni per l'impostazione e l'uso del software di configurazione Advantys.
    Size pdf
    Size 3.4 MB
    Date 8/31/07
    Advantys Configuration Software, Manual de inicio rápido para usuarios de Advantys (Version 04)
    Description
    Este documento proporciona instrucciones e información básica para laconfiguración y puesta en funcionamiento del software de configuración Advantys.
    Size pdf
    Size 520.8 KB
    Date 4/30/12
    Description
    Este documento proporciona instrucciones e información básica para laconfiguración y puesta en funcionamiento del software de configuración Advantys.
    Size pdf
    Size 3.5 MB
    Date 8/31/07
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 138.5 KB
    Date 12/1/03
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /