Welcome to the Schneider Electric corporate Website

Select your location

View all   Advantys FTB
Schneider Electric FTXDP1206 Image
Discontinued

FTXDP1206

Schneider Electric FTXDP1206 Image
Discontinued
FTXDP1206

Profibus connection cable - for splitter box - 2 connectors - straight - 0.6 m

Show more characteristics
FTXDP1206 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Connection accessories
    Complementary
    accessory / separate part designation
    Bus connection cable
    product compatibility
    Profibus DP bus
    electrical connection
    2 connectors M12, 5 pins, straight
    cable length
    0.6 m
    net weight
    0.07 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English1
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    XGSZ33PDP PROFIBUS Splitter Box, User Guide (Version 02)
    Description
    This document describes OsiSense® XG PROFIBUS Splitter Box using.|The OsiSense® XG PROFIBUS Splitter Box enables OsiSense® XG compact RFID stations to be connected on PROFIBUS-DP network in distributed automation systems using pre-assembled cables.
    prp.document.label.format pdf
    Size 1.6 MB
    Date 4/1/13
    Description
    This document describes OsiSense® XG PROFIBUS Splitter Box using.|The OsiSense® XG PROFIBUS Splitter Box enables OsiSense® XG compact RFID stations to be connected on PROFIBUS-DP network in distributed automation systems using pre-assembled cables.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 4/1/13
    prp.document.label.format pdf
    Size 1.7 MB
    Date 4/1/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /