Welcome to the Schneider Electric corporate Website

Select your location

View all   Advantys FTB
Schneider Electric FTXIB1210 Image
Discontinued

FTXIB1210

Schneider Electric FTXIB1210 Image
Discontinued
FTXIB1210

Interbus connection cable - for splitter box - 2 connectors - 1 m

Show more characteristics
FTXIB1210 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Connection accessories
    Complementary
    accessory / separate part designation
    Bus connection cable
    product compatibility
    Power supply
    Interbus bus
    electrical connection
    2 sets of 2 connectors
    cable length
    1 m
    net weight
    0.4 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /