Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XM
Schneider Electric FYG29 Image

FYG29

Green premium brand logo
Schneider Electric FYG29 Image
FYG29
Green premium brand logo

pressure switch FYG 7 bar - adjustable scale 2 thresholds - 2NC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    pressure sensor type
    Electromechanical pressure sensor
    pressure sensor name
    FYG
    pressure sensor size
    7 bar
    fluid connection type
    R 1/4 (male) conforming to ISO 228
    controlled fluid
    Fresh water (0…70 °C)
    Sea water (0…70 °C)
    cable entry
    2 cable entries with grommet
    contacts type and composition
    2 NC snap action
    product specific application
    -
    pressure switch type of operation
    Regulation between 2 thresholds
    [In] rated current
    10 A at 250 V AC conforming to EN 60730-1
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2 mm²
    short-circuit protection
    20 A cartridge fuse, type gG
    scale type
    Adjustable differential
    setting
    Internal
    local display
    Without
    electrical circuit type
    Power circuit
    Complementary
    materials in contact with fluid
    Nylon 6/6
    Nitrile
    Zinc plated steel
    enclosure material
    PS
    operating position
    Any position
    motor power kW
    0.75 kW/1 hp at 110 V AC, 1 phase
    1.1 kW/1.5 hp at 110 V AC, 3 phases
    1.5 kW/2 hp at 230 V AC, 1 phase
    1.5 kW/2 hp at 400 V AC, 1 phase
    2.2 kW/3 hp at 230 V AC, 3 phases
    2.2 kW/3 hp at 400 V AC, 3 phases
    adjustable range of switching point on falling pressure
    0.5…5.4 bar
    adjustable range of switching point on rising pressure
    2.8…7 bar
    possible differential minimum at low setting
    1.2 bar
    possible differential minimum at high setting
    1.6 bar
    possible differential maximum at low setting
    2.3 bar
    possible differential maximum at high setting
    2.7 bar
    maximum permissible accidental pressure
    15 bar
    maximum permissible pressure - per cycle
    8.75 bar
    destruction pressure
    20 bar
    pressure actuator
    Diaphragm
    electrical durability
    100000 cycles, operating rate <10 cyc/mn
    mechanical durability
    1000000 cycles
    terminal block type
    4 terminals
    possible differential minimum at middle setting
    1.4 bar
    possible differential maximum at middle setting
    2.5 bar
    maximum operating rate
    10 cyc/mn
    [Ui] rated insulation voltage
    500 V conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    net weight
    0.34 kg
    repeat accuracy
    2 %
    terminals description ISO n°1
    (1-2)NC
    (3-4)NC
    depth
    102 mm
    height
    103 mm
    width
    72 mm
    Environment
    standards
    EN/IEC 60730
    CE
    ambient air temperature for operation
    0…45 °C
    ambient air temperature for storage
    -30…80 °C
    protective treatment
    TC
    electrical shock protection class
    Class I conforming to IEC 536
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 549.6 KB
    Date 1/9/19
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    pressure switch FYG 7 bar - adjustable scale 2 thresholds - 2NC
    Description
    pressure switch FYG 7 bar - adjustable scale 2 thresholds - 2NC
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    pressure switch FYG 7 bar - adjustable scale 2 thresholds - 2NC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    pressure switch FYG 7 bar - adjustable scale 2 thresholds - 2NC
    Description
    pressure switch FYG 7 bar - adjustable scale 2 thresholds - 2NC
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    pressure switch FYG 7 bar - adjustable scale 2 thresholds - 2NC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    Connections



  • Performance Curves

    Curves
    Operating Curves


    (y)
    Rising pressure
    (x)
    Falling pressure
    1 :
    Maximum differential
    2 :
    Minimum differential


    (y)
    Pressure
    (x)
    Time
    (1)
    Adjustable value


Compare products: /