Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MGE Galaxy PW
Schneider Electric G1W10MU6PUTS Image

G1W10MU6PUTS

Schneider Electric G1W10MU6PUTS Image
G1W10MU6PUTS

Galaxy PWi 10kVA 3:1 Integrated Parallel UPS 220 6 Pulse 220VDC with Input transformer, Start-up 5X8

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Presentation
    A versatile 3:1-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application demands.
    Lead time
    Usually Ships within 2 Weeks
    General
    provided equipment
    Installation guide
    User manual
    bypass voltage tolerance
    +/- 25 %
    max bypass input current
    45 A
    Physical
    depth
    80 cm
    height
    180 cm
    net weight
    305 kg
    width
    80 cm
    Input
    network frequency
    45...55 Hz
    number of input connectors
    1 hard wire 4-wire (3P + E)
    1 hard wire 5-wire (3P + N + E)
    input voltage limits
    323...460 V 380 V
    inputvolt_other
    400 V
    maximum input current
    22 A
    switching current capacity
    32 A
    max short time withstand current
    36 kA
    input harmonic distortion
    Less than 30 % for full load
    input protection type
    Circuit breaker
    input voltage
    380 V 3 phases
    Output
    rated power in W
    8000 W
    Maximum configurable power in W
    8000 W
    harmonic distortion
    Less than 5 %
    output frequency
    50 Hz sync to mains
    50 Hz +/- 0.1 % unsynchronised
    outputvolt_other
    230 V
    crest factor
    3 : 1
    UPS type
    Double conversion online
    Wave type
    Sine wave
    output connector type
    Hard wire 4-wire (3P + E) 1
    Hard wire 5-wire (3P + N + E) 1
    output voltage tolerance
    +/- 1% static
    output harmonic distortion
    < 3% linear load and < 5% non-linear load
    output overload operation
    10 minutes at 125% and 60 seconds at 150%
    required output current protection
    112.5 A
    neutral output current
    45 A
    bypass type
    Built-in maintenance bypass
    Built-in static bypass
    output voltage
    220 V
    Conformance
    standards
    EN/IEC 62040-1
    IEC 61000-4-5
    IEC 62040-2
    Environmental
    ambient air temperature for operation
    0…35 °C
    relative humidity
    0…95 %
    operating altitude
    0...3300 ft
    ambient air temperature for storage
    -25…65 °C
    storage altitude
    0.00…10058.40 m
    acoustic level
    60 dBA
    IP degree of protection
    IP20
    Batteries & Runtime
    battery type
    External battery system
    number of battery filled slots
    0
    number of battery free slots
    0
    additional information
    Configurable for 220 or 230V nominal output voltage
    liquid value
    0
    Communications & Management
    free slots
    1
    control panel
    Multifunction LCD status and control console
    Emergency power off
    Yes
    Packing Units
    Package 1 Weight
    365 kg
    Package 1 Height
    202.5 cm
    Package 1 width
    93 cm
    Package 1 Length
    93 cm
    Number of Units in Package 2
    1
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    1 year on-site repair or replace with factory authorized Start-Up
  • View more View less

    Documents

    Language
    • All Languages14
    • English9
    • Chinese5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Galaxy PWi 10-200 kVA Brochure -GCN (Version V0)
    Description
    technical brochure
    prp.document.label.format pdf
    Size 1.5 MB
    Date 11/15/13
    Description
    technical brochure
    prp.document.label.format zip
    Size 5.4 MB
    Date 11/15/13
    Files in document
    User guide
    Format
    Size
    Date
    Add to My Documents
    Galaxy PWi Receiving and unpacking manual 10-120 kVA 3:1 & 10-200 kVA 3:3 (Version V1)
    Description
    Providing information on storage conditions and how to unpack theGalaxy PWi cabinets and remove them from the pallet
    prp.document.label.format pdf
    Size 535.9 KB
    Date 3/27/15
    Description
    Providing information on storage conditions and how to unpack theGalaxy PWi cabinets and remove them from the pallet
    Schneider Electric Important Safety Instructions (Version V0)
    Description
    Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/6/14
    Description
    Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
    Galaxy PWi 10-120 kVA 3:1 and 10-200 kVA 3:3 Installation manual (Version V0)
    Description
    Providing the certified electrician with information on how to install and connect the Galaxy PWi UPS
    prp.document.label.format pdf
    Size 14.3 MB
    Date 5/9/14
    Description
    Providing the certified electrician with information on how to install and connect the Galaxy PWi UPS
    Galaxy PWi Operation manual 10-120 kVA 3:1 & 10-200 kVA 3:3 (Version V0)
    Description
    Providing the user with information on operation, maintenance and troubleshooting of the Galaxy PWi system
    prp.document.label.format pdf
    Size 3.2 MB
    Date 5/9/14
    Description
    Providing the user with information on operation, maintenance and troubleshooting of the Galaxy PWi system
    prp.document.label.format pdf
    Size 632.8 KB
    Date 3/27/15
    prp.document.label.format pdf
    Size 4.2 MB
    Date 5/9/14
    prp.document.label.format pdf
    Size 14.4 MB
    Date 5/9/14
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 11/19/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 77.2 KB
    Date 1/6/16
    Description
    Certificate of Origin
    prp.document.label.format pdf
    Size 354.7 KB
    Date 6/20/14
    Description
    Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    G1W10MU6PUTS : Galaxy PWi 10kVA 3:1 Integrated Parallel UPS 220 6 Pulse 220VDC with Input transformer, Start-up 5X8
    Description
    Galaxy PWi 10kVA 3:1 Integrated Parallel UPS 220 6 Pulse 220VDC with Input transformer, Start-up 5X8
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Galaxy PWi 10kVA 3:1 Integrated Parallel UPS 220 6 Pulse 220VDC with Input transformer, Start-up 5X8
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    Galaxy PWi - Bid specifcation- 3:1 version -GCN (Version V0)
    Files in document
    pdf
    168.4 KB
    zip
    76.3 KB
    Description
    document to spec PWI 3:1
    prp.document.label.format zip
    Size 244.7 KB
    Date 4/11/14
    Files in document
    pdf
    168.4 KB
    zip
    76.3 KB
    Description
    document to spec PWI 3:1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.