Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Galaxy 300
Schneider Electric G3HT10KHLMS Image

G3HT10KHLMS

Schneider Electric G3HT10KHLMS Image
G3HT10KHLMS

Galaxy 300 10kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    Effective three phase power protection against downtime and data loss for mission critical applications. UPS with long backup charger, supplied without batteries. To be used with external batteries.
    Model Name
    Galaxy 300 10kVA 400V 3:3 with Long Backup Charger(M), Start-up 5x8
    Includes
    Installation guide , Network Management Card , Start-Up Service , User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    China , Hong Kong , Taiwan
    Output
    Output Power Capacity
    8000 Watts / 10.0 kVA
    Max Configurable Power (Watts)
    8000 Watts / 10.0 kVA
    Nominal Output Voltage
    400 3PH
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60 Hz +/- 5%
    Other Output Voltages
    380, 415V
    Crest Factor
    2.5 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup)
    Output Voltage Tolerance
    +/- 2% static and 100% load step
    Output Voltage THD
    < 3% linear load and <5% non-linear load
    Overload Operation
    60 seconds @ 120% and 30 seconds @ 145%
    Required Output Current Protection
    63 A
    Bypass
    Built-in Maintenance Bypass
    Input
    Nominal Input Voltage
    400 3PH
    Input Frequency
    45 - 65 Hz
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    340 - 477 V
    Input voltage adjustable range for mains operation
    340 - 460 (400V)V
    Other Input Voltages
    380 , 415
    Maximum Input Current
    19 A
    Input Total Harmonic Distortion
    Less than 5% for full load
    Type of Input Protection Required
    Upstream protection according to source
    Communications & Management
    Control panel
    Multi-function LCD status and control console
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    670.0 mm
    Maximum Width
    400.0 mm
    Maximum Depth
    950.0 mm
    Net Weight
    125.0 kg
    Shipping Weight
    127.0 kg
    Shipping Height
    675.0 mm
    Shipping Width
    405.0 mm
    Shipping Depth
    955.0 mm
    Color
    Grey
    Environmental
    Operating Environment
    0 - 35 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -10 - 60 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    54.500 dB
    Online Thermal Dissipation
    707.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    C-tick , CE , EN/IEC 62040-1-1 , IEC 62040-2
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • All Languages12
    • English5
    • Chinese1
    • Dutch1
    • French1
    • German1
    • Italian1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Galaxy 300 & Galaxy 300i 10-40 kVA Operation 380/400/415 V (Version 2)
    Description
    Providing the user with information on operation, maintenance and troubleshooting of the Galaxy 300 and 300i system
    Size pdf
    Size 5.9 MB
    Date 7/18/16
    Description
    Providing the user with information on operation, maintenance and troubleshooting of the Galaxy 300 and 300i system
    Galaxy 300/300i 10-40 kVA Receiving&Unpacking 380/400/415 V (Version 2)
    Description
    Providing information on storage conditions and how to unpack the galaxy 300 and 300i cabinets and remove them from the pallet
    Size pdf
    Size 5.1 MB
    Date 7/18/16
    Description
    Providing information on storage conditions and how to unpack the galaxy 300 and 300i cabinets and remove them from the pallet
    Size pdf
    Size 6 MB
    Date 7/18/16
    Size pdf
    Size 5.9 MB
    Date 7/18/16
    Size pdf
    Size 1.9 MB
    Date 7/18/16
    Size pdf
    Size 1.9 MB
    Date 7/18/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Galaxy 300 Cmim Declaration of Conformity (Version 0)
    Description
    Cmim Declaration of Conformity
    Size pdf
    Size 123.6 KB
    Date 7/12/19
    Description
    Cmim Declaration of Conformity
    Galaxy 300/300i 10-40 kVA EU Declaration of Conformity (Version 2)
    Description
    EU Declaration of Conformity
    Size pdf
    Size 1.4 MB
    Date 11/1/17
    Description
    EU Declaration of Conformity
    Size pdf
    Size 80.7 KB
    Date 8/30/16
    Description
    Certificate of Origin
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /