Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium SD3 & Motors
Schneider Electric GBX120020K Image

GBX120020K

Green premium brand logo
Schneider Electric GBX120020K Image
GBX120020K
Green premium brand logo

gearbox straight teeth GBX - Ø 120 mm - reduction 20:1 < 9 arc.min - 260 N.m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Lexium 32
    Lexium SD3
    Lexium 32i
    Lexium 28
    Lexium 52
    Lexium 62 ILM
    Lexium 62
    product or component type
    Planetary gearbox
    gear box type
    Straight teeth
    device short name
    GBX
    product compatibility
    BMI (100 mm, 2 motor stacks)
    BMI (100 mm, 3 motor stacks)
    BMH (100 mm, 2 motor stacks)
    BMH (100 mm, 3 motor stacks)
    BSH (100 mm, 2 motor stacks)
    BSH (100 mm, 3 motor stacks)
    BRS3
    BCH2 (100 mm, 1 motor stacks)
    BCH2 (100 mm, 2 motor stacks)
    BCH2 (130 mm, 1 motor stacks)
    SH3
    MH3
    ILM
    gearbox external diameter
    120 mm
    reduction ratio
    20:1
    Complementary
    maximum torsional backlash
    9 arc.min
    torsional rigidity
    13 N.m/arcmin
    housing colour
    Black
    housing material
    Black anodized aluminium
    shaft material
    C 45
    additional information
    Lubricated for life
    service life in hours
    30000 h at 100 rpm at 30 °C
    mounting position
    Any position
    efficiency
    94 %
    maximum radial force Fr
    1500 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
    maximum axial force Fa
    2100 N at 100 rpm, during 30000 hour at 30°C
    moment of inertia
    1.5 kg.cm²
    continuous output torque
    260 N.m at 100 rpm at 30 °C
    maximum output torque
    416 N.m at 100 rpm at 30 °C
    net weight
    8 kg
    Environment
    noise level
    65 dB at 1 m, no-load
    IP degree of protection
    Shaft output: IP54
    ambient temperature for operation
    -25…90 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English4
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 2/19/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    gearbox straight teeth GBX - Ø 120 mm - reduction 20:1 < 9 arc.min - 260 N.m
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 20:1 < 9 arc.min - 260 N.m
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 20:1 < 9 arc.min - 260 N.m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    gearbox straight teeth GBX - Ø 120 mm - reduction 20:1 < 9 arc.min - 260 N.m
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 20:1 < 9 arc.min - 260 N.m
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 20:1 < 9 arc.min - 260 N.m
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    gearbox straight teeth GBX - Ø 120 mm - reduction 20:1 < 9 arc.min - 260 N.m
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 20:1 < 9 arc.min - 260 N.m
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    gearbox straight teeth GBX - Ø 120 mm - reduction 20:1 < 9 arc.min - 260 N.m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions with Servo Motor Adaptation Kit


    (1)
    GBK adaptation kit
    (2)
    GBK adaptation kit related dimensions a1, c, Ø6, Ø7, Ø8 depend on the gearbox and servo motor combination
    Ø8
    shaft end adaptor in case motor shaft diameter is smaller than gearbox input coupling diameter

    Values in mm

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    126.5

    55

    50

    5

    28

    8

    115

    80 h7

    25 h7

    M10 x 16

    100

    Values in in.

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    4.98

    2.17

    1.97

    0.19

    1.10

    0.31

    4.53

    3.15 h7

    0.98 h7

    M10 x 0.63

    3.94


Compare products: /