Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium SD3 & Motors
Schneider Electric GBY080040K Image

GBY080040K

Green premium brand logo
Schneider Electric GBY080040K Image
GBY080040K
Green premium brand logo

angular gearbox straight teeth GBY-Ø 80 mm - reduction 40:1<15 arc.min -110 N.m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Lexium 32
    Lexium 62 ILM
    Lexium 62
    Lexium 52
    Lexium SD3
    product or component type
    Angular planetary gearbox
    gear box type
    Straight teeth
    device short name
    GBY
    product compatibility
    BMH (70 mm, 1 motor stacks)
    BSH (70 mm, 1 motor stacks)
    BRS3
    SH3
    MH3
    ILM
    gearbox external diameter
    80 mm
    reduction ratio
    40:1
    Complementary
    maximum torsional backlash
    15 arc.min
    torsional rigidity
    6.5 N.m/arcmin
    housing colour
    Black
    housing material
    Black anodized aluminium
    shaft material
    C 45
    additional information
    Lubricated for life
    service life in hours
    30000 h at 100 rpm at 30 °C
    mounting position
    Any position
    efficiency
    92 %
    maximum radial force Fr
    650 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
    maximum axial force Fa
    1200 N at 100 rpm, during 30000 hour at 30°C
    moment of inertia
    0.809 kg.cm²
    continuous output torque
    110 N.m at 100 rpm at 30 °C
    maximum output torque
    176 N.m at 100 rpm at 30 °C
    net weight
    5 kg
    Environment
    noise level
    73 dB at 1 m, no-load
    IP degree of protection
    Shaft output: IP54
    ambient temperature for operation
    -25…90 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    angular gearbox straight teeth GBY-Ø 80 mm - reduction 40:1<15 arc.min -110 N.m
    Description
    angular gearbox straight teeth GBY-Ø 80 mm - reduction 40:1<15 arc.min -110 N.m
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    angular gearbox straight teeth GBY-Ø 80 mm - reduction 40:1<15 arc.min -110 N.m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    angular gearbox straight teeth GBY-Ø 80 mm - reduction 40:1<15 arc.min -110 N.m
    Description
    angular gearbox straight teeth GBY-Ø 80 mm - reduction 40:1<15 arc.min -110 N.m
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    angular gearbox straight teeth GBY-Ø 80 mm - reduction 40:1<15 arc.min -110 N.m
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    angular gearbox straight teeth GBY-Ø 80 mm - reduction 40:1<15 arc.min -110 N.m
    Description
    angular gearbox straight teeth GBY-Ø 80 mm - reduction 40:1<15 arc.min -110 N.m
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    angular gearbox straight teeth GBY-Ø 80 mm - reduction 40:1<15 arc.min -110 N.m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions with Servo Motor Adaptation Kit


    (1)
    GBK adaptation kit
    (2)
    GBK adaptation kit related dimensions a1, c, Ø6, Ø7, Ø8 depend on the gearbox and servo motor combination
    Ø8
    shaft end adaptor in case motor shaft diameter is smaller than gearbox input coupling diameter

    Values in mm

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    a6

    161.5

    40

    36

    4

    22.5

    6

    80

    60 h7

    20 h7

    M6 x 10

    70

    88.3

    Values in in.

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    a6

    6.36

    1.57

    1.42

    0.15

    0.88

    0.19

    3.15

    2.36 h7

    0.78 h7

    M6 x 0.39

    2.76

    3.48


Compare products: /