Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys GC, GY, GF
Schneider Electric GC10020M5 Image

GC10020M5

Green premium brand logo
Schneider Electric GC10020M5 Image
GC10020M5
Green premium brand logo

TeSys GC - modular contactor - 100 A - 2 NO - coil 220...240 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys GC
    product or component type
    Modular contactor
    device short name
    GC100
    contactor application
    Lighting
    Motor control
    Heating
    Complementary
    utilisation category
    AC-7A
    poles description
    2P
    power pole contact composition
    2 NO
    [Ue] rated operational voltage
    <= 250 V AC
    [Ie] rated operational current
    100 A AC-7A
    operating position
    30°/vertical
    control circuit type
    AC at 50 Hz
    [Uc] control circuit voltage
    220...240 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ith] conventional free air thermal current
    100 A (at 50 °C) for power circuit
    [Icw] rated short-time withstand current
    800 A 40 °C - 10 s for power circuit
    250 A 40 °C - 30 s for power circuit
    associated fuse rating
    100 A gL at <= 440 V for power circuit
    average impedance
    1 mOhm - Ith 100 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    500 V conforming to IEC 61095
    500 V conforming to VDE 0110
    electrical durability
    AC-7A: 30000 cycles
    power dissipation per pole
    10 W
    control type
    Remote control
    mounting mode
    Clip-on
    mounting support
    DIN rail
    standards
    IEC 60947-5
    IEC 61095
    connections - terminals
    Power circuit: screw clamp terminals 1 cable(s) 35 mm²flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 35 mm²flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 35 mm²solid without cable end
    Power circuit: screw clamp terminals 2 cable(s) 10 mm²solid without cable end
    Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1.5 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²solid without cable end
    tightening torque
    Control circuit: 0.8 N.m - on screw clamp terminals
    Power circuit: 3.5 N.m - on screw clamp terminals
    operating time
    10...25 ms opening
    10...30 ms closing
    mechanical durability
    1000000 cycles
    maximum operating rate
    300 cyc/h 50 °C
    control circuit voltage limits
    Drop-out: 0.2...0.75 Uc at 50 Hz (at <50 °C)
    Operational: 0.85...1.1 Uc at 50 Hz (at <50 °C)
    inrush power in VA
    53 VA 50 Hz (at 20 °C)
    hold-in power consumption in VA
    6.5 VA 50 Hz (at 20 °C)
    heat dissipation
    2.1 W at 50/60 Hz
    Environment
    IP degree of protection
    IP40 conforming to VDE 0106 (in enclosure)
    IP20 conforming to VDE 0106
    protective treatment
    TC
    ambient air temperature for operation
    -5…50 °C
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 3000 m
    mechanical robustness
    Shocks contactor open: 10 Gn for 11 ms
    Shocks contactor closed: 15 Gn for 11 ms
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    total number of 18 mm modules
    3
    height
    85 mm
    width
    54 mm
    depth
    62.5 mm
    net weight
    0.68 kg
    quantity per set
    Set of 4
    colour
    White
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GC10020M5 : TeSys GC - modular contactor - 100 A - 2 NO - coil 220...240 V AC
    Description
    TeSys GC - modular contactor - 100 A - 2 NO - coil 220...240 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    TeSys GC - modular contactor - 100 A - 2 NO - coil 220...240 V AC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GC10020M5 : TeSys GC - modular contactor - 100 A - 2 NO - coil 220...240 V AC
    Description
    TeSys GC - modular contactor - 100 A - 2 NO - coil 220...240 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    TeSys GC - modular contactor - 100 A - 2 NO - coil 220...240 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 381.6 KB
    Date 12/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GC10020M5 : TeSys GC - modular contactor - 100 A - 2 NO - coil 220...240 V AC
    Description
    TeSys GC - modular contactor - 100 A - 2 NO - coil 220...240 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    TeSys GC - modular contactor - 100 A - 2 NO - coil 220...240 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.