Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GC, GY, GF
Schneider Electric GC10040B5 Image
Discontinued

GC10040B5

Schneider Electric GC10040B5 Image
Discontinued
GC10040B5

TeSys GC - modular contactor - 100 A - 4 NO - coil 24 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

GC10040B5 is replaced by:
Product
Qty
GC10040M5
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 06 January 2020
  • Partial substitution, GC10040M5 with 220-240V control circuit voltage
1
  • Main
    range
    TeSys
    product name
    TeSys GC
    product or component type
    Modular contactor
    device short name
    GC100
    contactor application
    Motor control
    Heating
    Lighting
    Complementary
    utilisation category
    AC-7A
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    <= 250 V AC
    [Ie] rated operational current
    100 A AC-7A
    operating position
    30°/vertical
    control circuit type
    AC at 50 Hz
    [Uc] control circuit voltage
    24 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ith] conventional free air thermal current
    100 A (at 50 °C) for power circuit
    [Icw] rated short-time withstand current
    800 A 40 °C - 10 s for power circuit
    250 A 40 °C - 30 s for power circuit
    associated fuse rating
    100 A gL at <= 440 V for power circuit
    average impedance
    1 mOhm - Ith 100 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    500 V conforming to IEC 61095
    500 V conforming to VDE 0110
    electrical durability
    AC-7A: 30000 cycles
    power dissipation per pole
    10 W
    control type
    Remote control
    mounting mode
    Clip-on
    mounting support
    DIN rail
    standards
    IEC 60947-5
    IEC 61095
    connections - terminals
    Power circuit: screw clamp terminals 1 cable(s) 35 mm²flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 35 mm²flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 35 mm²solid without cable end
    Power circuit: screw clamp terminals 2 cable(s) 10 mm²solid without cable end
    Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1.5 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²solid without cable end
    tightening torque
    Control circuit: 0.8 N.m - on screw clamp terminals
    Power circuit: 3.5 N.m - on screw clamp terminals
    operating time
    10...25 ms opening
    10...30 ms closing
    mechanical durability
    1000000 cycles
    maximum operating rate
    300 cyc/h 50 °C
    control circuit voltage limits
    Drop-out: 0.2...0.75 Uc at 50 Hz (at <50 °C)
    Operational: 0.85...1.1 Uc at 50 Hz (at <50 °C)
    inrush power in VA
    106 VA 50 Hz (at 20 °C)
    hold-in power consumption in VA
    13 VA 50 Hz (at 20 °C)
    heat dissipation
    4.2 W at 50/60 Hz
    Environment
    IP degree of protection
    IP40 conforming to VDE 0106 (in enclosure)
    IP20 conforming to VDE 0106
    protective treatment
    TC
    ambient air temperature for operation
    -5…50 °C
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 3000 m
    mechanical robustness
    Shocks contactor open: 10 Gn for 11 ms
    Shocks contactor closed: 15 Gn for 11 ms
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    total number of 18 mm modules
    6
    height
    85 mm
    width
    108 mm
    depth
    62.5 mm
    net weight
    0.78 kg
    quantity per set
    Set of 2
    colour
    White
    Packing Units
    Package 1 Weight
    0.540 kg
    Package 1 Height
    1.200 dm
    Package 1 width
    0.800 dm
    Package 1 Length
    0.900 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 8.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    prp.document.label.format pdf
    Size 16.1 MB
    Date 7/22/20
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 381.6 KB
    Date 12/14/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.