Welcome to the Schneider Electric corporate Website

Select your location

View all TeSys GC, GY, GF
Schneider Electric GC2522F5 Image

GC2522F5

Green premium brand logo
Schneider Electric GC2522F5 Image
GC2522F5
Green premium brand logo

TeSys GC - modular contactor - 25 A - 2 NO + 2 NC - coil 110 V AC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GC
    product or component type
    Modular contactor
    device short name
    GC25
    contactor application
    Heating
    Motor control
    Lighting
    Complementary
    utilisation category
    AC-7A
    AC-7B
    poles description
    4P
    power pole contact composition
    2 NO + 2 NC
    [Ue] rated operational voltage
    <= 250 V AC
    [Ie] rated operational current
    25 A AC-7A
    8.5 A AC-7B
    operating position
    30°/vertical
    control circuit type
    AC at 50 Hz
    [Uc] control circuit voltage
    110 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ith] conventional free air thermal current
    25 A (at 50 °C) for power circuit
    Irms rated making capacity
    68 A at 400 V AC for power circuit conforming to IEC 61095
    rated breaking capacity
    68 A at 400 V for power circuit conforming to IEC 61095
    [Icw] rated short-time withstand current
    200 A 40 °C - 10 s for power circuit
    62 A 40 °C - 30 s for power circuit
    associated fuse rating
    25 A gL at <= 440 V for power circuit
    average impedance
    2.5 mOhm - Ith 25 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    500 V conforming to IEC 61095
    500 V conforming to VDE 0110
    electrical durability
    AC-7A: 100000 cycles
    AC-7B: 100000 cycles
    power dissipation per pole
    1.6 W
    control type
    Remote control
    mounting mode
    Clip-on
    mounting support
    DIN rail
    standards
    IEC 60947-5
    IEC 61095
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1.5 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 6 mm²flexible without cable end
    Power circuit: screw clamp terminals 2 cable(s) 4 mm²flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 6 mm²flexible with cable end
    Power circuit: screw clamp terminals 2 cable(s) 1.5 mm²flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 6 mm²solid without cable end
    Power circuit: screw clamp terminals 2 cable(s) 4 mm²solid without cable end
    tightening torque
    Control circuit: 0.8 N.m - on screw clamp terminals
    Power circuit: 0.8 N.m - on screw clamp terminals
    operating time
    10...25 ms opening
    10...30 ms closing
    mechanical durability
    1000000 cycles
    maximum operating rate
    300 cyc/h 50 °C
    control circuit voltage limits
    Drop-out: 0.2...0.75 Uc at 50 Hz (at <50 °C)
    Operational: 0.85...1.1 Uc at 50 Hz (at <50 °C)
    inrush power in VA
    34 VA 50 Hz (at 20 °C)
    hold-in power consumption in VA
    4.6 VA 50 Hz (at 20 °C)
    heat dissipation
    1.6 W at 50/60 Hz
    Environment
    IP degree of protection
    IP40 conforming to VDE 0106 (in enclosure)
    IP20 conforming to VDE 0106
    protective treatment
    TC
    ambient air temperature for operation
    -5…50 °C
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 3000 m
    mechanical robustness
    Shocks contactor open: 10 Gn for 11 ms
    Shocks contactor closed: 15 Gn for 11 ms
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    total number of 18 mm modules
    2
    height
    85 mm
    width
    36 mm
    depth
    62.5 mm
    product weight
    0.23 kg
    quantity per set
    Set of 6
    colour
    White
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English10
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Size pdf
    Size 12.2 MB
    Date 5/15/19
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B8 - Contacteurs (Version 4.0)
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    Size pdf
    Size 12.3 MB
    Date 6/11/19
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for GC2522F5: TeSys GC - modular contactor - 25 A - 2 NO + 2 NC - coil 110 V AC (Version 3.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for GC2522F5: TeSys GC - modular contactor - 25 A - 2 NO + 2 NC - coil 110 V AC (Version 3.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 651.3 KB
    Date 3/18/14
    Files in document
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GC2522F5 : TeSys GC - modular contactor - 25 A - 2 NO + 2 NC - coil 110 V AC
    Description
    TeSys GC - modular contactor - 25 A - 2 NO + 2 NC - coil 110 V AC
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    TeSys GC - modular contactor - 25 A - 2 NO + 2 NC - coil 110 V AC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 12/9/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GC2522F5 : TeSys GC - modular contactor - 25 A - 2 NO + 2 NC - coil 110 V AC
    Description
    TeSys GC - modular contactor - 25 A - 2 NO + 2 NC - coil 110 V AC
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    TeSys GC - modular contactor - 25 A - 2 NO + 2 NC - coil 110 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 381.6 KB
    Date 12/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GC2522F5 : TeSys GC - modular contactor - 25 A - 2 NO + 2 NC - coil 110 V AC
    Description
    TeSys GC - modular contactor - 25 A - 2 NO + 2 NC - coil 110 V AC
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    TeSys GC - modular contactor - 25 A - 2 NO + 2 NC - coil 110 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /