Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GC, GY, GF
Schneider Electric GC4020F5 Image

GC4020F5

Green premium brand logo
Schneider Electric GC4020F5 Image
GC4020F5
Green premium brand logo

TeSys GC - modular contactor - 40 A - 2 NO - coil 110 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys GC
    product or component type
    Modular contactor
    device short name
    GC40
    contactor application
    Heating
    Motor control
    Lighting
    Complementary
    utilisation category
    AC-7A
    AC-7B
    poles description
    2P
    power pole contact composition
    2 NO
    [Ue] rated operational voltage
    <= 250 V AC
    [Ie] rated operational current
    40 A AC-7A
    15 A AC-7B
    operating position
    30°/vertical
    control circuit type
    AC at 50 Hz
    [Uc] control circuit voltage
    110 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ith] conventional free air thermal current
    40 A (at 50 °C) for power circuit
    Irms rated making capacity
    120 A at 400 V AC for power circuit conforming to IEC 61095
    rated breaking capacity
    120 A at 400 V for power circuit conforming to IEC 61095
    [Icw] rated short-time withstand current
    320 A 40 °C - 10 s for power circuit
    100 A 40 °C - 30 s for power circuit
    associated fuse rating
    40 A gL at <= 440 V for power circuit
    average impedance
    2 mOhm - Ith 40 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    500 V conforming to IEC 61095
    500 V conforming to VDE 0110
    electrical durability
    AC-7A: 100000 cycles
    AC-7B: 100000 cycles
    power dissipation per pole
    3.2 W
    control type
    Remote control
    mounting mode
    Clip-on
    mounting support
    DIN rail
    standards
    IEC 61095
    IEC 60947-5
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1.5 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 25 mm²flexible without cable end
    Power circuit: screw clamp terminals 2 cable(s) 16 mm²flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 16 mm²flexible with cable end
    Power circuit: screw clamp terminals 2 cable(s) 4 mm²flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 25 mm²solid without cable end
    Power circuit: screw clamp terminals 2 cable(s) 6 mm²solid without cable end
    tightening torque
    Control circuit: 0.8 N.m - on screw clamp terminals
    Power circuit: 2 N.m - on screw clamp terminals
    operating time
    10...25 ms opening
    10...30 ms closing
    mechanical durability
    1000000 cycles
    maximum operating rate
    300 cyc/h 50 °C
    control circuit voltage limits
    Drop-out: 0.2...0.75 Uc at 50 Hz (at <50 °C)
    Operational: 0.85...1.1 Uc at 50 Hz (at <50 °C)
    inrush power in VA
    34 VA 50 Hz (at 20 °C)
    hold-in power consumption in VA
    4.6 VA 50 Hz (at 20 °C)
    heat dissipation
    1.6 W at 50/60 Hz
    Environment
    IP degree of protection
    IP40 conforming to VDE 0106 (in enclosure)
    IP20 conforming to VDE 0106
    protective treatment
    TC
    ambient air temperature for operation
    -5…50 °C
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 3000 m
    mechanical robustness
    Shocks contactor open: 10 Gn for 11 ms
    Shocks contactor closed: 15 Gn for 11 ms
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    total number of 18 mm modules
    2
    height
    85 mm
    width
    36 mm
    depth
    62.5 mm
    net weight
    0.23 kg
    quantity per set
    Set of 6
    colour
    White
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    266 g
    Package 1 Height
    9 cm
    Package 1 width
    23 cm
    Package 1 Length
    8 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GC4020F5 : GC4020F5_ROHS_CHINA_DECLARATION
    Description
    GC4020F5_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    GC4020F5_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/9/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GC4020F5 : GC4020F5_ROHS_DECLARATION
    Description
    GC4020F5_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    GC4020F5_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 381.6 KB
    Date 12/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GC4020F5 : GC4020F5_REACH_DECLARATION
    Description
    GC4020F5_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    GC4020F5_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.