Welcome to the Schneider Electric corporate Website

Select your location

View all VarSet LV
Schneider Electric GCR_VLVAW1N Image

GCR_VLVAW1N

Schneider Electric GCR_VLVAW1N Image
GCR_VLVAW1N

VarSet Automatic

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    reactive power rating
    50 kvar
    69 kvar
    75 kvar
    100 kvar
    34 kvar
    37.5 kvar
    87.5 kvar
    operating mode
    Automatic
    range of product
    VarSet
    device short name
    VarSet automatic
    Complementary
    network pollution level
    Low polluted
    [Gh/Sn] harmonic pollution rate
    0…25 %
    capacitor technology
    HDuty
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    690 V
    [Uimp] rated impulse withstand voltage
    6 kV
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    1.3 x In conforming to IEC 60831
    colour
    White (RAL 9003)
    maximum weight
    73 kg
    height
    700 mm
    width
    600 mm
    depth
    300 mm
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    IEC 61921
    mounting location
    Indoor
    IK degree of protection
    IK10
    relative humidity
    0…95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5…40 °C
    average ambient air temperature for operation
    35 °C (over 24 hours)
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 43.7 MB
    Date 1/1/18
    Files in document
    pdf
    36.2 MB
    pdf
    6.5 MB
    zip
    964.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 29.1 MB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /