Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GC, GY, GF
Schneider Electric GF1611F7 Image
To be discontinued

GF1611F7

Green premium brand logo
Schneider Electric GF1611F7 Image
To be discontinued
GF1611F7
Green premium brand logo

TeSys GF - impulse relay - 16 A - 1 NO + 1 NC - 110 V AC 50/60 Hz coil

Show more characteristics
Commercial status
To be discontinued on 30 September 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys GF
    product or component type
    Impulse relay
    device short name
    GF16
    utilisation category
    AC-1
    poles description
    2P
    pole contact composition
    1 NO + 1 NC
    [Ie] rated operational current
    16 A AC-1
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    permissible short-time rating
    320 A 40 °C 1 s
    48 A 40 °C 30 s
    96 A 40 °C 10 s
    operating position
    +/- 90° to vertical plane
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    110 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    Complementary
    [Ith] conventional free air thermal current
    16 A (at 50 °C)
    average impedance
    4 mOhm at 50 Hz - Ith 16 A
    [Ui] rated insulation voltage
    400 V conforming to IEC 60947-5-1
    400 V conforming to VDE 0110
    [Uimp] rated impulse withstand voltage
    4 kV in enclosure
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1.5 mm² solid without cable end
    Control circuit: screw clamp terminals 1 cable(s) 2.5 mm² flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 2.5 mm² flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1.5 mm² flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1.5 mm² solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 2.5 mm² flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 0.5…6 mm² flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 0.5…6 mm² flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 0.5…6 mm² solid without cable end
    Power circuit: screw clamp terminals 2 cable(s) 0.5…4 mm² flexible with cable end
    Power circuit: screw clamp terminals 2 cable(s) 0.5…4 mm² flexible without cable end
    Power circuit: screw clamp terminals 2 cable(s) 0.5…4 mm² solid without cable end
    tightening torque
    Control circuit: 0.8 N.m - on screw clamp terminals
    Power circuit: 0.8 N.m - on screw clamp terminals
    operating time
    70 ms closing
    70 ms opening
    maximum operating rate
    900 cyc/h
    control circuit voltage limits
    0.85...1.1 Uc 50 °C 50/60 Hz
    impulse duration
    >= 70 ms
    average consumption
    19 VA AC 50 Hz at at Uc at 20 ºC
    power dissipation per pole
    1 W
    mechanical durability
    1 Mcycles
    electrical durability
    100000 cycles AC-22
    200000 cycles AC-21
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    64 mm
    net weight
    0.11 kg
    quantity per set
    Set of 12
    Environment
    standards
    IEC 60669-1
    NF C 61-112
    IEC 60669-2
    IP degree of protection
    IP40 conforming to VDE 0106 (in enclosure)
    IP20 conforming to VDE 0106
    protective treatment
    TC
    ambient air temperature for operation
    -20…50 °C
    ambient air temperature for storage
    -40…80 °C
    operating altitude
    <= 2000 m without derating
    mechanical robustness
    Vibrations contactor open: 4 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    119 g
    Package 1 Height
    8 cm
    Package 1 width
    9.4 cm
    Package 1 Length
    23 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    12
    Package 2 Weight
    1.44 kg
    Package 2 Height
    8 cm
    Package 2 width
    9.4 cm
    Package 2 Length
    23 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    48
    Package 3 Weight
    6.153 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 8.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    prp.document.label.format pdf
    Size 16.1 MB
    Date 7/22/20
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 533.5 KB
    Date 7/17/18
    Files in document
    stp
    305.2 KB
    pdf
    228.4 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GF1611F7 : TeSys GF - impulse relay - 16 A - 1 NO + 1 NC - 110 V AC 50/60 Hz coil
    Description
    TeSys GF - impulse relay - 16 A - 1 NO + 1 NC - 110 V AC 50/60 Hz coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    TeSys GF - impulse relay - 16 A - 1 NO + 1 NC - 110 V AC 50/60 Hz coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 5/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GF1611F7 : TeSys GF - impulse relay - 16 A - 1 NO + 1 NC - 110 V AC 50/60 Hz coil
    Description
    TeSys GF - impulse relay - 16 A - 1 NO + 1 NC - 110 V AC 50/60 Hz coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    TeSys GF - impulse relay - 16 A - 1 NO + 1 NC - 110 V AC 50/60 Hz coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ENVPEP110302EN - 2.0 - PEP-ACTI9 iTL IMPULSE RELAY (Version 2.0)
    Description
    ENVPEP110302EN - 2.0 - PEP-ACTI9 iTL IMPULSE RELAY
    prp.document.label.format pdf
    Size 129.2 KB
    Date 11/2/16
    Description
    ENVPEP110302EN - 2.0 - PEP-ACTI9 iTL IMPULSE RELAY
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.