Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL01GBSS Image

GGBL01GBSS

Schneider Electric GGBL01GBSS Image
GGBL01GBSS

Lisse - Grid Plate - 1 module - Incl. Mounting Grid Stainless Steel with Black

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Plate
    colour tint
    Interior: black
    Cover plate: stainless steel
    quantity per set
    Set of 5
    Complementary
    number of modules
    1 module
    fixing mode
    Concealed screws
    number of gangs
    1 gang
    material
    Stainless steel
    type of packing
    Box
    type of installation
    Indoor
    width
    87 mm
    height
    87 mm
    depth
    18 mm
    net weight
    0.12 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 107.2 KB
    Date 8/29/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 790.7 KB
    Date 10/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Grid Plate - 1 module - Incl. Mounting Grid Stainless Steel with Black
    Description
    Lisse - Grid Plate - 1 module - Incl. Mounting Grid Stainless Steel with Black
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Lisse - Grid Plate - 1 module - Incl. Mounting Grid Stainless Steel with Black
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Grid Plate - 1 module - Incl. Mounting Grid Stainless Steel with Black
    Description
    Lisse - Grid Plate - 1 module - Incl. Mounting Grid Stainless Steel with Black
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Lisse - Grid Plate - 1 module - Incl. Mounting Grid Stainless Steel with Black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /