Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lisse
Schneider Electric GGBL06GBSS Image

GGBL06GBSS

Schneider Electric GGBL06GBSS Image
GGBL06GBSS

Lisse - Grid Plate - 6 module - Incl. Mounting Grid Stainless Steel with Black

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Plate
    colour tint
    Interior: black
    Cover plate: stainless steel
    quantity per set
    Set of 1
    Complementary
    number of modules
    6 modules
    fixing mode
    Concealed screws
    number of gangs
    6 gangs
    material
    Stainless steel
    type of packing
    Box
    type of installation
    Indoor
    width
    156 mm
    height
    156 mm
    depth
    18 mm
    net weight
    0.299 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Swedish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 107.2 KB
    Date 8/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL06GBSS : Lisse - Grid Plate - 6 module - Incl. Mounting Grid Stainless Steel with Black
    Description
    Lisse - Grid Plate - 6 module - Incl. Mounting Grid Stainless Steel with Black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Lisse - Grid Plate - 6 module - Incl. Mounting Grid Stainless Steel with Black
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 790.7 KB
    Date 10/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL06GBSS : Lisse - Grid Plate - 6 module - Incl. Mounting Grid Stainless Steel with Black
    Description
    Lisse - Grid Plate - 6 module - Incl. Mounting Grid Stainless Steel with Black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Lisse - Grid Plate - 6 module - Incl. Mounting Grid Stainless Steel with Black
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL06GBSS : Lisse - Grid Plate - 6 module - Incl. Mounting Grid Stainless Steel with Black
    Description
    Lisse - Grid Plate - 6 module - Incl. Mounting Grid Stainless Steel with Black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Lisse - Grid Plate - 6 module - Incl. Mounting Grid Stainless Steel with Black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.