Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL1011NIS Image

GGBL1011NIS

Green premium brand logo
Schneider Electric GGBL1011NIS Image
GGBL1011NIS
Green premium brand logo

Lisse - 1-way plate switch - without instructions - 1 gang - 10AX - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Plate switch
    device presentation
    Complete product
    colour tint
    White
    quantity per set
    Set of 1
    Complementary
    switch function
    1-way
    control type
    Rocker
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    10 AX at 230 V AC
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    surface finish
    Matt
    type of packing
    Bag
    height
    87 mm
    width
    87 mm
    depth
    24 mm
    net weight
    0.062 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL1011NIS : Lisse - 1-way plate switch - without instructions - 1 gang - 10AX - white
    Description
    Lisse - 1-way plate switch - without instructions - 1 gang - 10AX - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Lisse - 1-way plate switch - without instructions - 1 gang - 10AX - white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 995 KB
    Date 10/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL1011NIS : Lisse - 1-way plate switch - without instructions - 1 gang - 10AX - white
    Description
    Lisse - 1-way plate switch - without instructions - 1 gang - 10AX - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Lisse - 1-way plate switch - without instructions - 1 gang - 10AX - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL1011NIS : Lisse - 1-way plate switch - without instructions - 1 gang - 10AX - white
    Description
    Lisse - 1-way plate switch - without instructions - 1 gang - 10AX - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Lisse - 1-way plate switch - without instructions - 1 gang - 10AX - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /