Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lisse
Schneider Electric GGBL1013S Image

GGBL1013S

Green premium brand logo
Schneider Electric GGBL1013S Image
GGBL1013S
Green premium brand logo

Lisse - Control switch - 1 gang fan isolator - 10A 3-pole isolator - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Control switch
    device presentation
    Complete product
    colour tint
    White
    quantity per set
    Set of 1
    Complementary
    switch function
    3-pole isolator
    control type
    Rocker
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    10 A at 230 V AC
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    surface finish
    Matt
    type of packing
    Bag
    height
    87 mm
    width
    87 mm
    depth
    25 mm
    net weight
    0.087 kg
    Environment
    standards
    BS EN 60947-3
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    87.000 g
    Package 1 Height
    25.000 mm
    Package 1 width
    110.000 mm
    Package 1 Length
    185.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • German1
    • Italian1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL1013S : Lisse - Control switch - 1 gang fan isolator - 10A 3-pole isolator - white
    Description
    Lisse - Control switch - 1 gang fan isolator - 10A 3-pole isolator - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    Lisse - Control switch - 1 gang fan isolator - 10A 3-pole isolator - white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 733.6 KB
    Date 10/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL1013S : Lisse - Control switch - 1 gang fan isolator - 10A 3-pole isolator - white
    Description
    Lisse - Control switch - 1 gang fan isolator - 10A 3-pole isolator - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    Lisse - Control switch - 1 gang fan isolator - 10A 3-pole isolator - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL1013S : Lisse - Control switch - 1 gang fan isolator - 10A 3-pole isolator - white
    Description
    Lisse - Control switch - 1 gang fan isolator - 10A 3-pole isolator - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    Lisse - Control switch - 1 gang fan isolator - 10A 3-pole isolator - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.