Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL2011BSSS Image

GGBL2011BSSS

Schneider Electric GGBL2011BSSS Image
GGBL2011BSSS

Lisse - Control Switch - 1 gang LED - 20AX DP Stainless Steel with Black int

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switch with flex outlet
    device presentation
    Complete product
    colour tint
    Interior: black
    Cover plate: stainless steel
    quantity per set
    Set of 1
    Complementary
    switch function
    2-pole
    control type
    Rocker
    number of gangs
    1 gang
    pilot light
    Red LED
    device mounting
    Wall mounted
    rated current
    20 AX
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Brushed finish
    type of packing
    Bag
    height
    87 mm
    width
    87 mm
    depth
    27 mm
    net weight
    0.127 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL2011BSSS : Lisse - Control Switch - 1 gang LED - 20AX DP Stainless Steel with Black int
    Description
    Lisse - Control Switch - 1 gang LED - 20AX DP Stainless Steel with Black int
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Lisse - Control Switch - 1 gang LED - 20AX DP Stainless Steel with Black int
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 784.3 KB
    Date 10/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL2011BSSS : Lisse - Control Switch - 1 gang LED - 20AX DP Stainless Steel with Black int
    Description
    Lisse - Control Switch - 1 gang LED - 20AX DP Stainless Steel with Black int
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Lisse - Control Switch - 1 gang LED - 20AX DP Stainless Steel with Black int
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL2011BSSS : Lisse - Control Switch - 1 gang LED - 20AX DP Stainless Steel with Black int
    Description
    Lisse - Control Switch - 1 gang LED - 20AX DP Stainless Steel with Black int
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Lisse - Control Switch - 1 gang LED - 20AX DP Stainless Steel with Black int
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /