Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL202OCMB Image

GGBL202OCMB

Schneider Electric GGBL202OCMB Image
GGBL202OCMB

Lisse - Switch Module - 2 way Retractive Centre Off - 10A Mocha Bronze

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switch module
    device presentation
    Flush-mounting module
    colour tint
    Mocha bronze
    quantity per set
    Set of 1
    Complementary
    switch function
    2-way and OFF retractive
    control type
    Rocker
    device mounting
    Wall mounted
    rated current
    10 A at 230 V AC
    fixing mode
    Clipped
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Matt
    type of packing
    Box
    height
    59 mm
    width
    25 mm
    depth
    24 mm
    net weight
    0.0215 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 869.1 KB
    Date 10/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Switch Module - 2 way Retractive Centre Off - 10A Mocha Bronze
    Description
    Lisse - Switch Module - 2 way Retractive Centre Off - 10A Mocha Bronze
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Lisse - Switch Module - 2 way Retractive Centre Off - 10A Mocha Bronze
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Switch Module - 2 way Retractive Centre Off - 10A Mocha Bronze
    Description
    Lisse - Switch Module - 2 way Retractive Centre Off - 10A Mocha Bronze
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Lisse - Switch Module - 2 way Retractive Centre Off - 10A Mocha Bronze
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /