Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL202OCPC Image

GGBL202OCPC

Schneider Electric GGBL202OCPC Image
GGBL202OCPC

Lisse - Switch Module - 2 way Retractive Centre Off - 10A Polished Chrome

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switch module
    device presentation
    Flush-mounting module
    colour tint
    Polished chrome
    quantity per set
    Set of 1
    Complementary
    switch function
    2-way and OFF retractive
    control type
    Rocker
    device mounting
    Wall mounted
    rated current
    10 A at 230 V AC
    fixing mode
    Clipped
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Polished
    type of packing
    Box
    height
    59 mm
    width
    25 mm
    depth
    24 mm
    net weight
    0.0215 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL202OCPC : Lisse - Switch Module - 2 way Retractive Centre Off - 10A Polished Chrome
    Description
    Lisse - Switch Module - 2 way Retractive Centre Off - 10A Polished Chrome
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Lisse - Switch Module - 2 way Retractive Centre Off - 10A Polished Chrome
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 869.1 KB
    Date 10/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL202OCPC : Lisse - Switch Module - 2 way Retractive Centre Off - 10A Polished Chrome
    Description
    Lisse - Switch Module - 2 way Retractive Centre Off - 10A Polished Chrome
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Lisse - Switch Module - 2 way Retractive Centre Off - 10A Polished Chrome
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL202OCPC : Lisse - Switch Module - 2 way Retractive Centre Off - 10A Polished Chrome
    Description
    Lisse - Switch Module - 2 way Retractive Centre Off - 10A Polished Chrome
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Lisse - Switch Module - 2 way Retractive Centre Off - 10A Polished Chrome
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /