Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lisse
Schneider Electric GGBL2033 Image

GGBL2033

Green premium brand logo
Schneider Electric GGBL2033 Image
GGBL2033
Green premium brand logo

Lisse - flex outlet - side entry - 25A - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    product or component type
    Flex outlet
    device presentation
    Complete product
    colour tint
    White
    quantity per set
    Set of 10
    Complementary
    cable entry
    Side entry
    fixing mode
    By screws
    rated current
    25 A
    number of gangs
    1 gang
    material
    Urea (carbamide)
    surface finish
    Matt
    type of packing
    Carton
    height
    27.5 mm
    width
    87 mm
    depth
    87 mm
    net weight
    0.081 kg
    Environment
    standards
    BS 5733
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    81.000 g
    Package 1 Height
    28.000 mm
    Package 1 width
    87.000 mm
    Package 1 Length
    87.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL2033 : Lisse - flex outlet - side entry - 25A - white
    Description
    Lisse - flex outlet - side entry - 25A - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    Lisse - flex outlet - side entry - 25A - white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL2033 : Lisse - flex outlet - side entry - 25A - white
    Description
    Lisse - flex outlet - side entry - 25A - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    Lisse - flex outlet - side entry - 25A - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.